Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AMC-59 MINI LL 1524M | MT4219363/50

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-59 Mini Reduced Size 75 Ohm Coaxial Cable, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-59
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1524 m | 5000 ft
Diameter Over Center Conductor 0.574 mm | 0.0226 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 2.54 mm | 0.1 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.003 in
Diameter Over Jacket, nominal 4.039 mm | 0.159 in
Diameter Over Outer Shield (Braid) 3.251 mm | 0.128 in

Electrical Specifications

Capacitance 54.134 pF/m | 16.5 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 47 ohms/kft | 154.199 ohms/km
Conductor dc Resistance, maximum 49 ohms/kft | 160.761 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2000 V
Shield dc Resistance 4 ohms/kft | 13.123 ohms/km
Velocity 84 %

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.450
3.6 MHz 0.810
10.0 MHz 1.270
71.5 MHz 3.280
100.0 MHz 3.610
135.0 MHz 4.350
270.0 MHz 6.110
360.0 MHz 7.040
720.0 MHz 10.420
1000.0 MHz 11.550

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 90 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 23.811 kg/km | 16 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-59
Jacket Color Black
Supported Application Automotive

Dimensions

Cable Length 1524 m | 5000 ft
Diameter Over Center Conductor 0.574 mm | 0.0226 in
Diameter Over Center Conductor Tolerance ±0.0003 in
Diameter Over Dielectric 2.54 mm | 0.1 in
Diameter Over Dielectric Tolerance ±0.004 in
Diameter Over Jacket Tolerance ±0.003 in
Diameter Over Jacket, nominal 4.039 mm | 0.159 in
Diameter Over Outer Shield (Braid) 3.251 mm | 0.128 in

Electrical Specifications

Capacitance 54.134 pF/m | 16.5 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 47 ohms/kft | 154.199 ohms/km
Conductor dc Resistance, maximum 49 ohms/kft | 160.761 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2000 V
Shield dc Resistance 4 ohms/kft | 13.123 ohms/km
Velocity 84 %

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.450
3.6 MHz 0.810
10.0 MHz 1.270
71.5 MHz 3.280
100.0 MHz 3.610
135.0 MHz 4.350
270.0 MHz 6.110
360.0 MHz 7.040
720.0 MHz 10.420
1000.0 MHz 11.550

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 90 %
Shield (Braid) Material Tinned copper
Shield (Tape) Material Aluminum, unbonded

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 23.811 kg/km | 16 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category