Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AMC-71 MOD DCB 1372M | MT4282534/45

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AMC-71 125 Ohm Coaxial Cable, black PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-71
Jacket Color Black
Supported Application Automotive

Dimensions

Diameter Over Center Conductor 0.361 mm | 0.0142 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 3.708 mm | 0.146 in
Diameter Over Dielectric Tolerance ±0.005 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.223 mm | 0.245 in
Diameter Over Outer Shield (Braid) 5.004 mm | 0.197 in
Jacket Thickness 0.508 mm | 0.02 in

Electrical Specifications

Capacitance 31.168 pF/m | 9.5 pF/ft
Capacitance Tolerance ±0.75 pF/ft
Characteristic Impedance 125 ohm
Characteristic Impedance Tolerance ±10 ohm
Conductor dc Resistance 124 ohms/kft | 406.824 ohms/km
Conductor dc Resistance, maximum 131 ohms/kft | 429.79 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2000 V
Operating Frequency, maximum 3000 MHz
Shield dc Resistance 1.38 ohms/kft | 4.528 ohms/km
Velocity 86 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 8.200 2.500
88.7 MHz 11.450 3.490
100.0 MHz 12.300 3.750
108.0 MHz 12.880 3.930
170.0 MHz 16.990 5.180
200.0 MHz 18.800 5.730

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 94 %
Outer Shield (Braid) Coverage 88 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 61.015 kg/km | 41 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial automotive cable
Product Brand Auto Mobile Cable®

General Specifications

Cable Type AMC-71
Jacket Color Black
Supported Application Automotive

Dimensions

Diameter Over Center Conductor 0.361 mm | 0.0142 in
Diameter Over Center Conductor Tolerance ±0.00015 in
Diameter Over Dielectric 3.708 mm | 0.146 in
Diameter Over Dielectric Tolerance ±0.005 in
Diameter Over Jacket Tolerance ±0.007 in
Diameter Over Jacket, nominal 6.223 mm | 0.245 in
Diameter Over Outer Shield (Braid) 5.004 mm | 0.197 in
Jacket Thickness 0.508 mm | 0.02 in

Electrical Specifications

Capacitance 31.168 pF/m | 9.5 pF/ft
Capacitance Tolerance ±0.75 pF/ft
Characteristic Impedance 125 ohm
Characteristic Impedance Tolerance ±10 ohm
Conductor dc Resistance 124 ohms/kft | 406.824 ohms/km
Conductor dc Resistance, maximum 131 ohms/kft | 429.79 ohms/km
Dielectric Strength at Voltage 3 s @ 2,500 Vdc
Jacket Spark Test Voltage 2000 V
Operating Frequency, maximum 3000 MHz
Shield dc Resistance 1.38 ohms/kft | 4.528 ohms/km
Velocity 86 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
50.0 MHz 8.200 2.500
88.7 MHz 11.450 3.490
100.0 MHz 12.300 3.750
108.0 MHz 12.880 3.930
170.0 MHz 16.990 5.180
200.0 MHz 18.800 5.730

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PVC
Inner Shield (Braid) Coverage 94 %
Outer Shield (Braid) Coverage 88 %
Shield (Braid) Material Bare copper
Shield (Tape) Material No tape

Mechanical Specifications

Minimum Bend Radius Note 5 times the outer cable diameter
Minimum Bend Radius, unloaded, times 5 times

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 61.015 kg/km | 41 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Warranty

Other Ways to Browse

Browse by Category

Browse by Category