Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

5202503 | P3® 500 JCASST B

75 Ohm P3® Trunk and Distribution Cable, black PE jacket with co-extruded blue stripes, flooded for underground
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 500 series
Construction Type Swaged
Jacket Color Black with co-extruded blue stripe
Short Description P3 500 JCASST B SM PR997

Dimensions

Cable Length 731.52 m | 2400 ft
Diameter Over Center Conductor, nominal 2.769 mm | 0.109 in
Diameter Over Dielectric, nominal 11.481 mm | 0.452 in
Diameter Over Jacket, nominal 14.478 mm | 0.57 in
Diameter Over Outer Conductor, nominal 12.7 mm | 0.5 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Outer Conductor Thickness, nominal 0.61 mm | 0.024 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 1.35 ohms/kft | 4.429 ohms/km
dc Resistance, Loop, nominal 1.72 ohms/kft | 5.643 ohms/km
dc Resistance, Outer Conductor, nominal 0.37 ohms/kft | 1.214 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.520 0.160
55.0 MHz 1.770 0.540
83.0 MHz 2.170 0.660
85.0 MHz 2.230 0.680
204.0 MHz 3.510 1.070
211.0 MHz 3.580 1.090
250.0 MHz 3.940 1.200
300.0 MHz 4.300 1.310
350.0 MHz 4.690 1.430
400.0 MHz 5.020 1.530
450.0 MHz 5.350 1.630
500.0 MHz 5.670 1.730
550.0 MHz 5.970 1.820
600.0 MHz 6.300 1.920
750.0 MHz 7.090 2.160
865.0 MHz 7.680 2.340
1002.0 MHz 8.320 2.540
1300.0 MHz 2.950 2.810
1400.0 MHz 3.090 2.940
1500.0 MHz 10.550 3.220
1600.0 MHz 10.970 3.340
1700.0 MHz 11.380 3.470
1794.0 MHz 11.760 3.580
1800.0 MHz 11.780 3.590
2000.0 MHz 12.560 3.830
2200.0 MHz 13.320 4.060
2400.0 MHz 14.050 4.280
2600.0 MHz 14.770 4.500
2800.0 MHz 15.470 4.710
3000.0 MHz 16.150 4.920

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 88.9 mm | 3.5 in
Pulling Tension, maximum 136.078 kg | 300 lb

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 183.044 kg/km | 123 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 500 series
Construction Type Swaged
Jacket Color Black with co-extruded blue stripe
Short Description P3 500 JCASST B SM PR997

Dimensions

Cable Length 731.52 m | 2400 ft
Diameter Over Center Conductor, nominal 2.769 mm | 0.109 in
Diameter Over Dielectric, nominal 11.481 mm | 0.452 in
Diameter Over Jacket, nominal 14.478 mm | 0.57 in
Diameter Over Outer Conductor, nominal 12.7 mm | 0.5 in
Jacket Thickness, nominal 0.762 mm | 0.03 in
Outer Conductor Thickness, nominal 0.61 mm | 0.024 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 1.35 ohms/kft | 4.429 ohms/km
dc Resistance, Loop, nominal 1.72 ohms/kft | 5.643 ohms/km
dc Resistance, Outer Conductor, nominal 0.37 ohms/kft | 1.214 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.520 0.160
55.0 MHz 1.770 0.540
83.0 MHz 2.170 0.660
85.0 MHz 2.230 0.680
204.0 MHz 3.510 1.070
211.0 MHz 3.580 1.090
250.0 MHz 3.940 1.200
300.0 MHz 4.300 1.310
350.0 MHz 4.690 1.430
400.0 MHz 5.020 1.530
450.0 MHz 5.350 1.630
500.0 MHz 5.670 1.730
550.0 MHz 5.970 1.820
600.0 MHz 6.300 1.920
750.0 MHz 7.090 2.160
865.0 MHz 7.680 2.340
1002.0 MHz 8.320 2.540
1300.0 MHz 2.950 2.810
1400.0 MHz 3.090 2.940
1500.0 MHz 10.550 3.220
1600.0 MHz 10.970 3.340
1700.0 MHz 11.380 3.470
1794.0 MHz 11.760 3.580
1800.0 MHz 11.780 3.590
2000.0 MHz 12.560 3.830
2200.0 MHz 13.320 4.060
2400.0 MHz 14.050 4.280
2600.0 MHz 14.770 4.500
2800.0 MHz 15.470 4.710
3000.0 MHz 16.150 4.920

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 88.9 mm | 3.5 in
Pulling Tension, maximum 136.078 kg | 300 lb

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 183.044 kg/km | 123 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category