Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

530071303 | P3® 750 JCAT R

75 Ohm P3® Trunk and Distribution Cable, black PE jacket with co-extruded red stripes
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 750 series
Construction Type Swaged
Jacket Color Black with co-extruded red stripe
Short Description P3 750 JCAT R SM PR2171

Dimensions

Cable Length 762 m | 2500 ft
Diameter Over Center Conductor, nominal 4.242 mm | 0.167 in
Diameter Over Dielectric, nominal 17.323 mm | 0.682 in
Diameter Over Jacket, nominal 20.828 mm | 0.82 in
Diameter Over Outer Conductor, nominal 19.05 mm | 0.75 in
Jacket Thickness, nominal 0.889 mm | 0.035 in
Outer Conductor Thickness, nominal 0.864 mm | 0.034 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.57 ohms/kft | 1.87 ohms/km
dc Resistance, Loop, nominal 0.76 ohms/kft | 2.493 ohms/km
dc Resistance, Outer Conductor, nominal 0.19 ohms/kft | 0.623 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.360 0.110
55.0 MHz 1.210 0.370
83.0 MHz 1.510 0.460
85.0 MHz 1.510 0.460
204.0 MHz 2.360 0.720
211.0 MHz 2.430 0.740
250.0 MHz 2.660 0.810
300.0 MHz 2.920 0.890
350.0 MHz 3.180 0.970
400.0 MHz 3.440 1.050
450.0 MHz 3.670 1.120
500.0 MHz 3.870 1.180
550.0 MHz 4.070 1.240
600.0 MHz 4.300 1.310
750.0 MHz 4.860 1.480
865.0 MHz 5.280 1.610
1002.0 MHz 5.720 1.740
1218.0 MHz 6.360 1.940
1300.0 MHz 6.600 2.010
1400.0 MHz 6.880 2.100
1500.0 MHz 7.160 2.180
1600.0 MHz 7.430 2.260
1700.0 MHz 7.690 2.340
1794.0 MHz 7.930 2.420
1800.0 MHz 7.950 2.430
2000.0 MHz 8.450 2.580
2200.0 MHz 8.930 2.720
2400.0 MHz 9.400 2.870
2600.0 MHz 9.860 3.000
2800.0 MHz 10.300 3.140
3000.0 MHz 10.730 3.270

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 152.4 mm | 6 in
Pulling Tension, maximum 306.175 kg | 675 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 386.923 kg/km | 260 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial hardline cable
Product Brand P3®
Warranty One year

General Specifications

Cable Type 750 series
Construction Type Swaged
Jacket Color Black with co-extruded red stripe
Short Description P3 750 JCAT R SM PR2171

Dimensions

Cable Length 762 m | 2500 ft
Diameter Over Center Conductor, nominal 4.242 mm | 0.167 in
Diameter Over Dielectric, nominal 17.323 mm | 0.682 in
Diameter Over Jacket, nominal 20.828 mm | 0.82 in
Diameter Over Outer Conductor, nominal 19.05 mm | 0.75 in
Jacket Thickness, nominal 0.889 mm | 0.035 in
Outer Conductor Thickness, nominal 0.864 mm | 0.034 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 0.57 ohms/kft | 1.87 ohms/km
dc Resistance, Loop, nominal 0.76 ohms/kft | 2.493 ohms/km
dc Resistance, Outer Conductor, nominal 0.19 ohms/kft | 0.623 ohms/km
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1002–1218 MHz | 30 dB @ 5–1002 MHz

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 0.360 0.110
55.0 MHz 1.210 0.370
83.0 MHz 1.510 0.460
85.0 MHz 1.510 0.460
204.0 MHz 2.360 0.720
211.0 MHz 2.430 0.740
250.0 MHz 2.660 0.810
300.0 MHz 2.920 0.890
350.0 MHz 3.180 0.970
400.0 MHz 3.440 1.050
450.0 MHz 3.670 1.120
500.0 MHz 3.870 1.180
550.0 MHz 4.070 1.240
600.0 MHz 4.300 1.310
750.0 MHz 4.860 1.480
865.0 MHz 5.280 1.610
1002.0 MHz 5.720 1.740
1218.0 MHz 6.360 1.940
1300.0 MHz 6.600 2.010
1400.0 MHz 6.880 2.100
1500.0 MHz 7.160 2.180
1600.0 MHz 7.430 2.260
1700.0 MHz 7.690 2.340
1794.0 MHz 7.930 2.420
1800.0 MHz 7.950 2.430
2000.0 MHz 8.450 2.580
2200.0 MHz 8.930 2.720
2400.0 MHz 9.400 2.870
2600.0 MHz 9.860 3.000
2800.0 MHz 10.300 3.140
3000.0 MHz 10.730 3.270

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 152.4 mm | 6 in
Pulling Tension, maximum 306.175 kg | 675 lb

Environmental Specifications

Environmental Space Aerial

Packaging and Weights

Packaging Type Reel
Weight, gross 386.923 kg/km | 260 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category