Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

7438304 | F59 HEC VV XP ORG

75 Ohm XPRESSPREP® Coaxial Headend Cable, Series 59, orange flame retardant PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial headend cable
Product Brand XPRESSPREP®
Product Series 59 Series
Warranty One year

General Specifications

Cable Type Series 59
Center Conductor Type Solid
Conductors, quantity 1
Jacket Color Orange
Jacket Marking Feet

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, nominal 0.813 mm | 0.032 in
Diameter Over Dielectric, nominal 3.658 mm | 0.144 in
Diameter Over Inner Shield (Tape), nominal 3.835 mm | 0.151 in
Diameter Over Jacket, nominal 6.858 mm | 0.27 in
Jacket Thickness, nominal 0.711 mm | 0.028 in
Center Conductor Gauge 20 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Loop, nominal 26.2 ohms/kft | 85.958 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Shielding Effectiveness at Frequency Band, nominal 120 dB @ 5–1000 MHz
Structural Return Loss 20 dB @ 5–1002 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.820 0.860
55.0 MHz 6.730 2.050
83.0 MHz 8.040 2.450
187.0 MHz 11.810 3.600
211.0 MHz 12.470 3.800
250.0 MHz 13.450 4.100
300.0 MHz 14.600 4.450
350.0 MHz 15.750 4.800
400.0 MHz 16.730 5.100
450.0 MHz 17.720 5.400
500.0 MHz 18.700 5.700
550.0 MHz 19.520 5.950
600.0 MHz 20.340 6.200
750.0 MHz 22.870 6.970
865.0 MHz 24.670 7.520
1000.0 MHz 26.640 8.120
1200.0 MHz 29.290 8.930
1218.0 MHz 29.520 9.000
1300.0 MHz 30.550 9.310
1400.0 MHz 31.780 9.690
1500.0 MHz 32.960 10.050
1600.0 MHz 34.110 10.400
1700.0 MHz 35.230 10.740
1794.0 MHz 35.770 10.900
1800.0 MHz 36.320 11.070

Material Specifications

Center Conductor Material Silver-plated copper-clad steel
Dielectric Material PE
Jacket Material Fire retardant PVC
Inner Shield (Braid) Coverage 95 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Braid) Coverage 95 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA)

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d0
Environmental Space Indoor
Flame Test Listing CATV | CM | EN 50399 | IEC 60332-1-2 | UL 1685
Safety Standard ETL

Packaging and Weights

Weight, gross 49.109 kg/km | 33 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial headend cable
Product Brand XPRESSPREP®
Product Series 59 Series
Warranty One year

General Specifications

Cable Type Series 59
Center Conductor Type Solid
Conductors, quantity 1
Jacket Color Orange
Jacket Marking Feet

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, nominal 0.813 mm | 0.032 in
Diameter Over Dielectric, nominal 3.658 mm | 0.144 in
Diameter Over Inner Shield (Tape), nominal 3.835 mm | 0.151 in
Diameter Over Jacket, nominal 6.858 mm | 0.27 in
Jacket Thickness, nominal 0.711 mm | 0.028 in
Center Conductor Gauge 20 AWG
Inner Shield (Braid) Gauge 34 AWG
Outer Shield (Braid) Gauge 34 AWG

Electrical Specifications

Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Loop, nominal 26.2 ohms/kft | 85.958 ohms/km
Nominal Velocity of Propagation (NVP) 85 %
Shielding Effectiveness at Frequency Band, nominal 120 dB @ 5–1000 MHz
Structural Return Loss 20 dB @ 5–1002 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
5.0 MHz 2.820 0.860
55.0 MHz 6.730 2.050
83.0 MHz 8.040 2.450
187.0 MHz 11.810 3.600
211.0 MHz 12.470 3.800
250.0 MHz 13.450 4.100
300.0 MHz 14.600 4.450
350.0 MHz 15.750 4.800
400.0 MHz 16.730 5.100
450.0 MHz 17.720 5.400
500.0 MHz 18.700 5.700
550.0 MHz 19.520 5.950
600.0 MHz 20.340 6.200
750.0 MHz 22.870 6.970
865.0 MHz 24.670 7.520
1000.0 MHz 26.640 8.120
1200.0 MHz 29.290 8.930
1218.0 MHz 29.520 9.000
1300.0 MHz 30.550 9.310
1400.0 MHz 31.780 9.690
1500.0 MHz 32.960 10.050
1600.0 MHz 34.110 10.400
1700.0 MHz 35.230 10.740
1794.0 MHz 35.770 10.900
1800.0 MHz 36.320 11.070

Material Specifications

Center Conductor Material Silver-plated copper-clad steel
Dielectric Material PE
Jacket Material Fire retardant PVC
Inner Shield (Braid) Coverage 95 %
Inner Shield (Braid) Material Aluminum
Inner Shield (Tape) Material Aluminum/Polymer/Aluminum (APA) bonded
Outer Shield (Braid) Coverage 95 %
Outer Shield (Braid) Material Aluminum
Outer Shield (Tape) Material Aluminum/Polymer/Aluminum (APA)

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d0
Environmental Space Indoor
Flame Test Listing CATV | CM | EN 50399 | IEC 60332-1-2 | UL 1685
Safety Standard ETL

Packaging and Weights

Weight, gross 49.109 kg/km | 33 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Application

Browse by Category

Browse by Application