4123803/10 | 2277V WHRL RG6 95 1000
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RG 6 Type 95% Braid Plenum Video Security Coaxial Cable, white jacket, 1000 ft (305 m) reel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Coaxial video cable |
General Specifications
Product Number | 2277V |
Cable Type | Series 6 |
Center Conductor Type | Solid |
Construction Type | Non-armored |
Jacket Color | White |
Supported Application | Security/CCTV |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Dielectric | 4.318 mm | 0.17 in |
Diameter Over Jacket, nominal | 5.74 mm | 0.226 in |
Diameter Over Jacket Tolerance | ±0.004 in |
Diameter Over Shield (Tape) | 4.826 mm | 0.19 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Jacket Thickness, minimum spot | 0.305 mm | 0.012 in |
Center Conductor Gauge | 18 AWG |
Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±3 ohm |
Conductor dc Resistance | 20.997 ohms/km | 6.4 ohms/kft |
Dielectric Strength, conductor to shield | 2000 Vdc |
Jacket Spark Test Voltage | 4000 Vac |
Nominal Velocity of Propagation (NVP) | 84 % |
Shield dc Resistance | 9.843 ohms/km | 3 ohms/kft |
Structural Return Loss | 20 dB @ 10–300 MHz |
Structural Return Loss Test Method | 100% Swept Tested |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
1.0 MHz | 0.690 | 0.210 |
10.0 MHz | 2.130 | 0.650 |
100.0 MHz | 6.690 | 2.040 |
400.0 MHz | 14.630 | 4.460 |
700.0 MHz | 19.320 | 5.890 |
900.0 MHz | 24.500 | 7.470 |
1000.0 MHz | 26.310 | 8.020 |
Material Specifications
Center Conductor Material | Bare copper |
Dielectric Material | Foam FEP |
Jacket Material | PVC |
Shield (Braid) Coverage | 92 % |
Shield (Braid) Material | Bare copper |
Mechanical Specifications
Minimum Bend Radius, loaded, times | 20 times |
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Environmental Space | Plenum |
Temperature Rating, UL | 60 °C | 140 °F |
Flame Test Method | CMP |
Safety Standard | ETL | cETL |
Packaging and Weights
Cable weight | 49.109 kg/km | 33 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Coaxial video cable |
General Specifications
Product Number | 2277V |
Cable Type | Series 6 |
Center Conductor Type | Solid |
Construction Type | Non-armored |
Jacket Color | White |
Supported Application | Security/CCTV |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Dielectric | 4.318 mm | 0.17 in |
Diameter Over Jacket, nominal | 5.74 mm | 0.226 in |
Diameter Over Jacket Tolerance | ±0.004 in |
Diameter Over Shield (Tape) | 4.826 mm | 0.19 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Jacket Thickness, minimum spot | 0.305 mm | 0.012 in |
Center Conductor Gauge | 18 AWG |
Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±3 ohm |
Conductor dc Resistance | 20.997 ohms/km | 6.4 ohms/kft |
Dielectric Strength, conductor to shield | 2000 Vdc |
Jacket Spark Test Voltage | 4000 Vac |
Nominal Velocity of Propagation (NVP) | 84 % |
Shield dc Resistance | 9.843 ohms/km | 3 ohms/kft |
Structural Return Loss | 20 dB @ 10–300 MHz |
Structural Return Loss Test Method | 100% Swept Tested |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
1.0 MHz | 0.690 | 0.210 |
10.0 MHz | 2.130 | 0.650 |
100.0 MHz | 6.690 | 2.040 |
400.0 MHz | 14.630 | 4.460 |
700.0 MHz | 19.320 | 5.890 |
900.0 MHz | 24.500 | 7.470 |
1000.0 MHz | 26.310 | 8.020 |
Material Specifications
Center Conductor Material | Bare copper |
Dielectric Material | Foam FEP |
Jacket Material | PVC |
Shield (Braid) Coverage | 92 % |
Shield (Braid) Material | Bare copper |
Mechanical Specifications
Minimum Bend Radius, loaded, times | 20 times |
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Environmental Space | Plenum |
Temperature Rating, UL | 60 °C | 140 °F |
Flame Test Method | CMP |
Safety Standard | ETL | cETL |
Packaging and Weights
Cable weight | 49.109 kg/km | 33 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse