Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8292903/10 | 5917 BKRL RG11 60 OSP 1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

RG 11 Type 60% Braid Buried Satellite Coaxial Cable, black jacket, 1000 ft. (305 m) reel

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5917
Cable Type Series 11
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0641 in per 1 strand
Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Jacket Tolerance ±0.006 in
Diameter Over Jacket, nominal 10.033 mm | 0.395 in
Diameter Over Shield (Braid) 7.925 mm | 0.312 in
Jacket Thickness 1.016 mm | 0.04 in
Jacket Thickness, minimum spot 0.813 mm | 0.032 in
Center Conductor Gauge 14 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 36.089 ohms/km | 11 ohms/kft
Dielectric Strength, conductor to shield 4000 Vdc
Jacket Spark Test Voltage 4000 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 22.638 ohms/km | 6.9 ohms/kft
Structural Return Loss 15 dB @ 2200–3000 MHz | 18 dB @ 1000–2200 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.170
10.0 MHz 0.450
50.0 MHz 0.890
100.0 MHz 1.210
200.0 MHz 1.680
400.0 MHz 2.370
700.0 MHz 3.270
900.0 MHz 3.770
1000.0 MHz 3.950
1200.0 MHz 4.460
1450.0 MHz 5.080
1800.0 MHz 5.580
2200.0 MHz 6.290
2500.0 MHz 6.790
3000.0 MHz 7.580

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 60 %
Shield (Braid) Material Aluminum
Shield (Tape) Material Aluminum/Poly, bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Corrosion Protection Water blocking gel
Environmental Space Buried

Packaging and Weights

Cable weight 71.432 kg/km | 48 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Coaxial satellite cable

General Specifications

Product Number 5917
Cable Type Series 11
Center Conductor Type Solid
Construction Type Non-armored
Jacket Color Black
Supported Application Satellite

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Center Conductor, specific 0.0641 in per 1 strand
Diameter Over Dielectric 7.112 mm | 0.28 in
Diameter Over Jacket Tolerance ±0.006 in
Diameter Over Jacket, nominal 10.033 mm | 0.395 in
Diameter Over Shield (Braid) 7.925 mm | 0.312 in
Jacket Thickness 1.016 mm | 0.04 in
Jacket Thickness, minimum spot 0.813 mm | 0.032 in
Center Conductor Gauge 14 AWG
Shield (Braid) Gauge 34 AWG

Electrical Specifications

Capacitance 53.15 pF/m | 16.2 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±3 ohm
Conductor dc Resistance 36.089 ohms/km | 11 ohms/kft
Dielectric Strength, conductor to shield 4000 Vdc
Jacket Spark Test Voltage 4000 Vac
Nominal Velocity of Propagation (NVP) 82 %
Shield dc Resistance 22.638 ohms/km | 6.9 ohms/kft
Structural Return Loss 15 dB @ 2200–3000 MHz | 18 dB @ 1000–2200 MHz | 20 dB @ 5–1000 MHz
Structural Return Loss Test Method 100% Swept Tested

Attenuation

Frequency Attenuation (dB/100 ft)
1.0 MHz 0.170
10.0 MHz 0.450
50.0 MHz 0.890
100.0 MHz 1.210
200.0 MHz 1.680
400.0 MHz 2.370
700.0 MHz 3.270
900.0 MHz 3.770
1000.0 MHz 3.950
1200.0 MHz 4.460
1450.0 MHz 5.080
1800.0 MHz 5.580
2200.0 MHz 6.290
2500.0 MHz 6.790
3000.0 MHz 7.580

Material Specifications

Center Conductor Material Copper-clad steel wire
Dielectric Material Foam PE
Jacket Material PE
Shield (Braid) Coverage 60 %
Shield (Braid) Material Aluminum
Shield (Tape) Material Aluminum/Poly, bonded

Mechanical Specifications

Minimum Bend Radius, loaded, times 20 times
Minimum Bend Radius, unloaded, times 10 times

Environmental Specifications

Corrosion Protection Water blocking gel
Environmental Space Buried

Packaging and Weights

Cable weight 71.432 kg/km | 48 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Warranty