Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760116087 | Z-004-DN-8W-F04BK/20G/D

  • Available in:
  • Australia/New Zealand
  • Asia
  • North America
  • Latin America
  • EMEA
TeraSPEED® Indoor/Outdoor Low Smoke Zero Halogen Single Jacket All-Dielectric Arid-Core Drop Cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | Asia | North America | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Riser rated low smoke
Construction Type Non-armored
Fiber Type, quantity 4
Fibers per Subunit, quantity 4
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 1
Total Fiber Count 4

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 6.1 mm | 0.24 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 9.1 cm | 3.583 in
Minimum Bend Radius, unloaded 6.1 cm | 2.402 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 35 cycles
Flex Test Method IEC 60794-1 E6 | FOTP-104
Impact 2.21 N-m | 19.56 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1 | FOTP-33
Twist 10 cycles
Twist Test Method IEC 60794-1 E7 | FOTP-85
Vertical Rise, maximum 927 m | 3041.339 ft

Optical Specifications

Fiber Type OS2 | G.652.D and G.657.A1 , TeraSPEED® | OS2 | G.652.D and G.657.A1, TeraSPEED®

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards Telcordia GR-409 | ANSI/ICEA S-110-717 | EN 187105
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Buried | Riser | Aerial, lashed
Flame Test Listing NEC OFNR-LS (ETL) and c(ETL)
Flame Test Method IEC 61034-2 | UL 1685 | UL 1666 | IEC 60332-3 | IEC 60754-2 | IEEE 383
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method IEC 60794-1 F5 | FOTP-82

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15 | FOTP-98
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1 E14 | FOTP-81
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +60 °C (-4 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 44 kg/km | 318.252 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | Asia | North America | Latin America | EMEA
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Riser rated low smoke
Construction Type Non-armored
Fiber Type, quantity 4
Fibers per Subunit, quantity 4
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 1
Total Fiber Count 4

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Jacket 6.1 mm | 0.24 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 9.1 cm | 3.583 in
Minimum Bend Radius, unloaded 6.1 cm | 2.402 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 35 cycles
Flex Test Method IEC 60794-1 E6 | FOTP-104
Impact 2.21 N-m | 19.56 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1 | FOTP-33
Twist 10 cycles
Twist Test Method IEC 60794-1 E7 | FOTP-85
Vertical Rise, maximum 927 m | 3041.339 ft

Optical Specifications

Fiber Type OS2 | G.652.D and G.657.A1 , TeraSPEED® | OS2 | G.652.D and G.657.A1, TeraSPEED®

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards Telcordia GR-409 | ANSI/ICEA S-110-717 | EN 187105
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Buried | Riser | Aerial, lashed
Flame Test Listing NEC OFNR-LS (ETL) and c(ETL)
Flame Test Method IEC 61034-2 | UL 1685 | UL 1666 | IEC 60332-3 | IEC 60754-2 | IEEE 383
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method IEC 60794-1 F5 | FOTP-82

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15 | FOTP-98
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1 E14 | FOTP-81
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +60 °C (-4 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 44 kg/km | 318.252 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Application

Browse by Category

Browse by Application