Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8106830/DB | M-006-DN-8W-M06NS/GSM

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
LightScope ZWP® Self-Supporting Non-Armored Figure-8 Outdoor Drop Cable, 1–12 fiber Arid Core construction with 0.083 in messenger, central loose tube
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Fiber Type, quantity 6
Fibers per Subunit, quantity 6
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 1
Total Fiber Count 6

Dimensions

Height Over Jacket 11.5 mm | 0.453 in
Buffer Tube/Subunit Diameter 4 mm | 0.157 in
Diameter Over Jacket 6.8 mm | 0.268 in
Diameter Over Messenger Jacket 3.4 mm | 0.134 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 10.2 cm | 4.016 in
Minimum Bend Radius, unloaded 6.8 cm | 2.677 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 35 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.21 N-m | 19.56 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 591 m | 1938.976 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-110-717 | EN 187105 | Telcordia GR-20
Environmental Space Aerial, self-support
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Drip 70 °C | 158 °F
Drip Test Method FOTP-81 | IEC 60794-1 E14
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 69 kg/km | 46.366 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber drop cable

General Specifications

Cable Type Central loose tube
Construction Type Non-armored
Fiber Type, quantity 6
Fibers per Subunit, quantity 6
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 1
Total Fiber Count 6

Dimensions

Height Over Jacket 11.5 mm | 0.453 in
Buffer Tube/Subunit Diameter 4 mm | 0.157 in
Diameter Over Jacket 6.8 mm | 0.268 in
Diameter Over Messenger Jacket 3.4 mm | 0.134 in

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 10.2 cm | 4.016 in
Minimum Bend Radius, unloaded 6.8 cm | 2.677 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 35 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.21 N-m | 19.56 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 591 m | 1938.976 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-110-717 | EN 187105 | Telcordia GR-20
Environmental Space Aerial, self-support
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Drip 70 °C | 158 °F
Drip Test Method FOTP-81 | IEC 60794-1 E14
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 69 kg/km | 46.366 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category