Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

700009400 | P-012-DS-6F-FSUOR

Base Product: P-012-DS

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • Middle East/Africa
  • North America

OptiSPEED® Plenum Distribution Cable, 12 fiber single-unit

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor cable

General Specifications

Cable Type Distribution
Construction Type Non-armored
Fiber Type, quantity 12
Jacket Color Orange
Subunit Type Gel-free
Total Fiber Count 12

Dimensions

Diameter Over Jacket 5.77 mm | 0.227 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 86 mm | 3.386 in
Minimum Bend Radius, unloaded 58 mm | 2.283 in
Tensile Load, long term, maximum 200 N | 44.962 lbf
Tensile Load, short term, maximum 667 N | 149.948 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 100 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 5.88 N-m | 52.042 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 500 m | 1640.42 ft

Optical Specifications

Fiber Type OM1, OptiSPEED® | OM1, OptiSPEED®

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
Environmental Space Plenum
Flame Test Listing NEC OFNP (ETL) and c(ETL)
Flame Test Method NFPA 130 | NFPA 262

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 31 kg/km | 20.831 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor cable

General Specifications

Cable Type Distribution
Construction Type Non-armored
Fiber Type, quantity 12
Jacket Color Orange
Subunit Type Gel-free
Total Fiber Count 12

Dimensions

Diameter Over Jacket 5.77 mm | 0.227 in

Mechanical Specifications

Minimum Bend Radius, loaded 86 mm | 3.386 in
Minimum Bend Radius, unloaded 58 mm | 2.283 in
Tensile Load, long term, maximum 200 N | 44.962 lbf
Tensile Load, short term, maximum 667 N | 149.948 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 100 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 5.88 N-m | 52.042 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 500 m | 1640.42 ft

Optical Specifications

Fiber Type OM1, OptiSPEED® | OM1, OptiSPEED®

Environmental Specifications

Installation temperature 0 °C to +70 °C (+32 °F to +158 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards ANSI/ICEA S-83-596 | Telcordia GR-409
Environmental Space Plenum
Flame Test Listing NEC OFNP (ETL) and c(ETL)
Flame Test Method NFPA 130 | NFPA 262

Environmental Test Specifications

Heat Age -20 °C to +85 °C (-4 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -20 °C to +70 °C (-4 °F to +158 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -20 °C to +70 °C (-4 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 31 kg/km | 20.831 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse