Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-599618-4

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
Fiber Optic Cable, 16-fiber, OS2, 2000 m, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Jacket Color Yellow
Subunit Type Gel-free
Total Fiber Count 16

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 149.9 mm | 5.902 in
Tensile Load, long term, maximum 650 N | 146.126 lbf
Tensile Load, short term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +70 °C (+14 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 69 kg/km | 46.366 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Jacket Color Yellow
Subunit Type Gel-free
Total Fiber Count 16

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 8 mm | 0.315 in

Mechanical Specifications

Minimum Bend Radius, loaded 160 mm | 6.299 in
Minimum Bend Radius, unloaded 149.9 mm | 5.902 in
Tensile Load, long term, maximum 650 N | 146.126 lbf
Tensile Load, short term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +70 °C (+14 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 69 kg/km | 46.366 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse