CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Fiber Optic Cable, 24-fiber, OM4, 2000 m, aqua
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Cable Type | Loose tube |
Fibers per Subunit, quantity | 12 |
Filler, quantity | 2 |
Jacket Color | Aqua |
Subunit Type | Gel-free |
Total Fiber Count | 24 |
Cable Length | 2000 m | 6561.680 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 231.1 mm | 9.098 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 1201 N | 269.996 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Fiber Type | OM4 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 119 kg/km | 79.964 lb/kft |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Cable Type | Loose tube |
Fibers per Subunit, quantity | 12 |
Filler, quantity | 2 |
Jacket Color | Aqua |
Subunit Type | Gel-free |
Total Fiber Count | 24 |
Cable Length | 2000 m | 6561.680 ft |
Diameter Over Jacket | 11.5 mm | 0.453 in |
Minimum Bend Radius, loaded | 231.1 mm | 9.098 in |
Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in |
Tensile Load, long term, maximum | 1201 N | 269.996 lbf |
Tensile Load, short term, maximum | 2002 N | 450.068 lbf |
Fiber Type | OM4 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Storage Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Eca |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Cable weight | 119 kg/km | 79.964 lb/kft |
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |