Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

3-1553346-9

  • Available in:
  • Asia
  • Latin America
  • North America
Indoor/Outdoor Fiber Optic Cable, 12-fiber, OM3, OFNR, dry, aqua
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 12
Jacket Color Aqua
Subunit Type Gel-free
Total Fiber Count 12

Dimensions

Diameter Over Jacket 7.3 mm | 0.287 in

Mechanical Specifications

Minimum Bend Radius, loaded 152.4 mm | 6 in
Minimum Bend Radius, unloaded 75 mm | 2.953 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

10 Gbps Ethernet Distance 300 m @ 850 nm
Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm
Bandwidth, Laser, minimum 2,000 MHz-km @ 850 nm
Bandwidth, OFL, minimum 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm
Standards Compliance ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Riser

Packaging and Weights

Cable weight 53 kg/km | 35.614 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber indoor/outdoor cable

General Specifications

Cable Type Loose tube
Fibers per Subunit, quantity 12
Jacket Color Aqua
Subunit Type Gel-free
Total Fiber Count 12

Dimensions

Diameter Over Jacket 7.3 mm | 0.287 in

Mechanical Specifications

Minimum Bend Radius, loaded 152.4 mm | 6 in
Minimum Bend Radius, unloaded 75 mm | 2.953 in
Tensile Load, long term, maximum 400 N | 89.924 lbf
Tensile Load, short term, maximum 1334 N | 299.895 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

10 Gbps Ethernet Distance 300 m @ 850 nm
Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.20 dB/km @ 850 nm
Bandwidth, Laser, minimum 2,000 MHz-km @ 850 nm
Bandwidth, OFL, minimum 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm
Standards Compliance ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Riser

Packaging and Weights

Cable weight 53 kg/km | 35.614 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance