CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Fiber Optic Distribution Cable, 24-fiber, ILJA, OFCP
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber indoor/outdoor cable |
Armor Type | Interlocking aluminum |
Cable Type | Tight buffer |
Fibers per Subunit, quantity | 12 |
Jacket Color | Aqua |
Total Fiber Count | 24 |
Diameter Over Jacket | 20.52 mm | 0.808 in |
Minimum Bend Radius, loaded | 193 mm | 7.598 in |
Minimum Bend Radius, unloaded | 127 mm | 5 in |
Tensile Load, long term, maximum | 534 N | 120.048 lbf |
Tensile Load, short term, maximum | 1780 N | 400.16 lbf |
Fiber Type | OM4 |
10 Gbps Ethernet Distance | 300 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,310 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAD (OM4) |
Installation temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Space | Plenum |
Cable weight | 240 kg/km | 161.273 lb/kft |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber indoor/outdoor cable |
Armor Type | Interlocking aluminum |
Cable Type | Tight buffer |
Fibers per Subunit, quantity | 12 |
Jacket Color | Aqua |
Total Fiber Count | 24 |
Diameter Over Jacket | 20.52 mm | 0.808 in |
Minimum Bend Radius, loaded | 193 mm | 7.598 in |
Minimum Bend Radius, unloaded | 127 mm | 5 in |
Tensile Load, long term, maximum | 534 N | 120.048 lbf |
Tensile Load, short term, maximum | 1780 N | 400.16 lbf |
Fiber Type | OM4 |
10 Gbps Ethernet Distance | 300 m @ 850 nm |
Attenuation, maximum | 1.00 dB/km @ 1,310 nm | 3.20 dB/km @ 850 nm |
Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 1,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | IEC 60793-2-10 | TIA-492AAAD (OM4) |
Installation temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Space | Plenum |
Cable weight | 240 kg/km | 161.273 lb/kft |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |