813004406 | A-001-20T-8G-DRP-GEL-NT-TB
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Indoor/Outdoor cable, Gel-Filled PBT Buffer Tube with 1 fiber, Singlemode G.657.A2/B2, 900um Tight-Buffered, 2.0 mm diameter, Feet jacket marking, White jacket color
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | A-20T |
General Specifications
Subunit Type | Gel-filled |
Jacket Color | White |
Jacket Marking | Feet |
Total Fiber Count | 1 |
Dimensions
Height Over Jacket | 2 mm | 0.079 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Optical Specifications
Fiber Type | G.657.A2/B2 | G.657.A2/B2 |
Environmental Specifications
Jacket UV Resistance | Non UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Drip | 80 °C | 176 °F |
Drip Test Method | FOTP-81 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | A-20T |
General Specifications
Subunit Type | Gel-filled |
Jacket Color | White |
Jacket Marking | Feet |
Total Fiber Count | 1 |
Dimensions
Height Over Jacket | 2 mm | 0.079 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Optical Specifications
Fiber Type | G.657.A2/B2 | G.657.A2/B2 |
Environmental Specifications
Jacket UV Resistance | Non UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Drip | 80 °C | 176 °F |
Drip Test Method | FOTP-81 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse