CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Outside Plant Fiber Optic Cable, HDPE, 12-fiber, MM, OM4, loose tube, gel-filled, 1000 m
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Fibers per Subunit, quantity | 12 |
Filler, quantity | 1 |
Jacket Color | Black |
Subunit Type | Gel-filled |
Total Fiber Count | 12 |
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 10 mm | 0.394 in |
Jacket Material | High density polyethylene (HDPE) |
Minimum Bend Radius, loaded | 200.7 mm | 7.902 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 1250 N | 281.011 lbf |
Fiber Type | OM4 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Cable weight | 104 kg/km | 69.885 lb/kft |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Fibers per Subunit, quantity | 12 |
Filler, quantity | 1 |
Jacket Color | Black |
Subunit Type | Gel-filled |
Total Fiber Count | 12 |
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 10 mm | 0.394 in |
Jacket Material | High density polyethylene (HDPE) |
Minimum Bend Radius, loaded | 200.7 mm | 7.902 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 1250 N | 281.011 lbf |
Fiber Type | OM4 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
Standards Compliance | IEC 60794-1 | TIA-492AAAD (OM4) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Cable weight | 104 kg/km | 69.885 lb/kft |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |