Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-599690-3

Base Product: 599690

  • Available in:
  • Australia/New Zealand
  • EMEA

Outside Plant Fiber Optic Cable, HDPE, 24-fiber, MM, OM3, loose tube, gel-filled, 2000 m

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Fibers per Subunit, quantity 24
Filler, quantity 1
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 10.5 mm | 0.413 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 200.7 mm | 7.902 in
Minimum Bend Radius, unloaded 160 mm | 6.299 in
Tensile Load, long term, maximum 625 N | 140.506 lbf
Tensile Load, short term, maximum 1200 N | 269.771 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Standards Compliance IEC 60794-1 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Packaging and Weights

Cable weight 120 kg/km | 80.636 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Fibers per Subunit, quantity 24
Filler, quantity 1
Jacket Color Black
Subunit Type Gel-filled
Total Fiber Count 24

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 10.5 mm | 0.413 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 200.7 mm | 7.902 in
Minimum Bend Radius, unloaded 160 mm | 6.299 in
Tensile Load, long term, maximum 625 N | 140.506 lbf
Tensile Load, short term, maximum 1200 N | 269.771 lbf

Optical Specifications

Fiber Type OM3

Optical Specifications, Wavelength Specific

Attenuation, maximum 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm
Standards Compliance IEC 60794-1 | TIA-492AAAC (OM3)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Packaging and Weights

Cable weight 120 kg/km | 80.636 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse