Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2120196-4

  • Available in:
  • Asia
  • EMEA
Fiber Optic Outside Plant 96 Fiber, Loose Tube, Multi-tube Cable with Corrugated Steel Armoring, OS2, HDPE
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Designed for use in backbone cabling, campus site cabling, outdoor ducts or direct burial cabling applications
  • Designed with a gel filled loose tube construction to ensure protection against moisture ingress
Specifications

Product Classification

Regional Availability Asia | EMEA
Portfolio NETCONNECT®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Fibers per Subunit, quantity 12
Filler, quantity 0
Jacket Color Black
Strength Members Central fiber reinforced polymer (FRP) rod
Subunit Type Gel-filled
Total Fiber Count 96

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 15.5 mm | 0.61 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Tensile Load, short term, maximum 3000 N | 674.427 lbf
Cable Crush Resistance, maximum 44 N/mm | 251.246 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.22 dB/km @ 1,550 nm | 0.34 dB/km @ 1,310 nm
Standards Compliance ANSI/TIA-568.C.3 | TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Cable Qualification Standards Telcordia GR-20-CORE

Packaging and Weights

Cable weight 276 kg/km | 185.463 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | EMEA
Portfolio NETCONNECT®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Loose tube
Fibers per Subunit, quantity 12
Filler, quantity 0
Jacket Color Black
Strength Members Central fiber reinforced polymer (FRP) rod
Subunit Type Gel-filled
Total Fiber Count 96

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 15.5 mm | 0.61 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Tensile Load, short term, maximum 3000 N | 674.427 lbf
Cable Crush Resistance, maximum 44 N/mm | 251.246 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.22 dB/km @ 1,550 nm | 0.34 dB/km @ 1,310 nm
Standards Compliance ANSI/TIA-568.C.3 | TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Cable Qualification Standards Telcordia GR-20-CORE

Packaging and Weights

Cable weight 276 kg/km | 185.463 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse