Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

810008926/DB | B-036-LN-8W-F12NS/16G

  • Available in:
  • Latin America
  • North America
  • Australia/New Zealand
  • Asia
  • EMEA
LightScope ZWP® Blown Micro Single Jacket All-Dielectric Outdoor Stranded Loose Tube Arid-Core® Construction Cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Fiber Type, quantity 36
Fibers per Subunit, quantity 12
Filler, quantity 2
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 3
Total Fiber Count 36

Dimensions

Buffer Tube/Subunit Diameter 1.6 mm | 0.063 in
Diameter Over Jacket 5.5 mm | 0.217 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 208.3 mm | 8.201 in
Minimum Bend Radius, unloaded 55 mm | 2.165 in
Tensile Load, long term, maximum 97 N | 21.806 lbf
Tensile Load, short term, maximum 324 N | 72.838 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 25 cycles
Flex Test Method IEC 60794-1 E6 | FOTP-104
Impact 0.3 N-m | 2.655 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 492 m | 1614.173 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -30 °C to +75 °C (-22 °F to +167 °F)
Cable Qualification Standards IEC 60794-5-10
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15 | FOTP-98
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1 E14 | FOTP-81
Heat Age -30 °C to +85 °C (-22 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method IEC 60794-1 E11 | FOTP-37
Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 20 kg/km | 144.66 lb/kft

Representative Image

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | North America | Australia/New Zealand | Asia | EMEA
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Fiber Type, quantity 36
Fibers per Subunit, quantity 12
Filler, quantity 2
Jacket Color Black
Subunit Type Gel-filled
Subunit, quantity 3
Total Fiber Count 36

Dimensions

Buffer Tube/Subunit Diameter 1.6 mm | 0.063 in
Diameter Over Jacket 5.5 mm | 0.217 in

Material Specifications

Jacket Material High density polyethylene (HDPE)

Mechanical Specifications

Minimum Bend Radius, loaded 208.3 mm | 8.201 in
Minimum Bend Radius, unloaded 55 mm | 2.165 in
Tensile Load, long term, maximum 97 N | 21.806 lbf
Tensile Load, short term, maximum 324 N | 72.838 lbf
Compression 10 N/mm | 1.751 lb/in
Compression Test Method IEC 60794-1 E3 | FOTP-41
Flex 25 cycles
Flex Test Method IEC 60794-1 E6 | FOTP-104
Impact 0.3 N-m | 2.655 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 492 m | 1614.173 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -30 °C to +70 °C (-22 °F to +158 °F)
Storage Temperature -30 °C to +75 °C (-22 °F to +167 °F)
Cable Qualification Standards IEC 60794-5-10
Environmental Space Air-blown, microduct
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method IEC 60794-1 F15 | FOTP-98
Drip 70 °C | 158 °F
Drip Test Method IEC 60794-1 E14 | FOTP-81
Heat Age -30 °C to +85 °C (-22 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method IEC 60794-1 E11 | FOTP-37
Temperature Cycle -30 °C to +70 °C (-22 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 20 kg/km | 144.66 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse