810009566/DB | O-288-CA-RB-F24NS/8Z/93B
Base Product: O-CA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber OSP cable, Outdoor Steel Armored, Gel-Filled Central Tube Ribbon, 288 fiber, Singlemode G.652.D and G.657.A1, Feet jacket marking, Black jacket color
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-CA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Ribbon central tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Fibers per Ribbon, quantity | 24 |
Jacket Color | Black |
Jacket Marking | Feet |
Total Fiber Count | 288 |
Dimensions
Cable Length | 5445 m | 17864.174 ft |
Buffer Tube/Subunit Diameter | 14.3 mm | 0.563 in |
Diameter Over Jacket | 21.4 mm | 0.843 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 428 mm | 16.85 in |
Minimum Bend Radius, storage coils | 321 mm | 12.638 in |
Minimum Bend Radius, unloaded | 214 mm | 8.425 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Compression | 22 N/mm | 125.623 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 4.4 N-m | 38.943 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 | G.652.D and G.657.A1 |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-87-640 | Telcordia GR-20 |
Environmental Space | Aerial, lashed | Buried |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 459 kg/km | 308.434 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-CA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Ribbon central tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Fibers per Ribbon, quantity | 24 |
Jacket Color | Black |
Jacket Marking | Feet |
Total Fiber Count | 288 |
Dimensions
Cable Length | 5445 m | 17864.174 ft |
Buffer Tube/Subunit Diameter | 14.3 mm | 0.563 in |
Diameter Over Jacket | 21.4 mm | 0.843 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 428 mm | 16.85 in |
Minimum Bend Radius, storage coils | 321 mm | 12.638 in |
Minimum Bend Radius, unloaded | 214 mm | 8.425 in |
Tensile Load, long term, maximum | 800 N | 179.847 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Compression | 22 N/mm | 125.623 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 4.4 N-m | 38.943 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 | G.652.D and G.657.A1 |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-87-640 | Telcordia GR-20 |
Environmental Space | Aerial, lashed | Buried |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 459 kg/km | 308.434 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse