Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

8107423/DB | D-048-LA-8W-M12NS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
LightScope ZWP® Single Jacket/Single Armor, Gel-Free, Outdoor Stranded Loose Tube Cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Fiber Type, quantity 48
Fibers per Subunit, quantity 12
Filler, quantity 1
Jacket Color Black
Subunit Type Gel-free
Subunit, quantity 4
Total Fiber Count 48

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 11.5 mm | 0.453 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 439.4 mm | 17.299 in
Minimum Bend Radius, unloaded 115 mm | 4.528 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 44 N/mm | 251.246 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 35 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 4.41 N-m | 39.032 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 740 m | 2427.822 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | EN 187105 | Telcordia GR-20
Environmental Space Aerial, lashed | Buried
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 110 kg/km | 73.917 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber OSP cable

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Fiber Type, quantity 48
Fibers per Subunit, quantity 12
Filler, quantity 1
Jacket Color Black
Subunit Type Gel-free
Subunit, quantity 4
Total Fiber Count 48

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 11.5 mm | 0.453 in

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 439.4 mm | 17.299 in
Minimum Bend Radius, unloaded 115 mm | 4.528 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 44 N/mm | 251.246 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 35 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 4.41 N-m | 39.032 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 740 m | 2427.822 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-87-640 | EN 187105 | Telcordia GR-20
Environmental Space Aerial, lashed | Buried
Jacket UV Resistance UV stabilized
Water Penentration 24 h
Water Penentration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 110 kg/km | 73.917 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse