760170498 | P-012-LZ-HY-F12BK/25D/8W012/4X14AWG
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
TeraSPEED® Single Jacket All-Dielectric Indoor/Outdoor Cable + Copper Conductor(s)
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | TeraSPEED® |
General Specifications
Cable Type | Stranded loose tube |
Conductors, quantity | 4 |
Construction Type | Armored |
Fiber Short Description | P-048-LZ-HY-F12BK/25D/XYXXX/NX14AWG |
Fiber Type, quantity | 12 |
Fibers per Subunit, quantity | 12 |
Filler, quantity | 0 |
Jacket Color | Black |
Subunit Type | Gel-free |
Subunit, quantity | 1 |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 2.54 mm | 0.1 in |
Diameter Over Jacket | 17.78 mm | 0.7 in |
Conductor Gauge | 14 AWG |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 358.14 mm | 14.1 in |
Minimum Bend Radius, unloaded | 251.46 mm | 9.9 in |
Tensile Load, long term, maximum | 400.34 N | 90 lbf |
Tensile Load, short term, maximum | 1334.466 N | 300 lbf |
Compression | 8.625 kg/mm | 483 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 115.824 m | 380 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 |
Environmental Space | Aerial, lashed | Buried | Plenum | Wireless installation |
Flame Test Listing | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 352.695 kg/km | 237 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | TeraSPEED® |
General Specifications
Cable Type | Stranded loose tube |
Conductors, quantity | 4 |
Construction Type | Armored |
Fiber Short Description | P-048-LZ-HY-F12BK/25D/XYXXX/NX14AWG |
Fiber Type, quantity | 12 |
Fibers per Subunit, quantity | 12 |
Filler, quantity | 0 |
Jacket Color | Black |
Subunit Type | Gel-free |
Subunit, quantity | 1 |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 2.54 mm | 0.1 in |
Diameter Over Jacket | 17.78 mm | 0.7 in |
Conductor Gauge | 14 AWG |
Mechanical Specifications
Minimum Bend Radius, loaded | 358.14 mm | 14.1 in |
Minimum Bend Radius, unloaded | 251.46 mm | 9.9 in |
Tensile Load, long term, maximum | 400.34 N | 90 lbf |
Tensile Load, short term, maximum | 1334.466 N | 300 lbf |
Compression | 8.625 kg/mm | 483 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 115.824 m | 380 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 | OS2 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 |
Environmental Space | Aerial, lashed | Buried | Plenum | Wireless installation |
Flame Test Listing | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Jacket UV Resistance | UV stabilized |
Water Penentration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 352.695 kg/km | 237 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Other Ways to Browse