760250291 | P-004-DS-HY-8W-F29YL/4X12AWG
- Available in:
- North America
TeraSPEED® Plenum Hybrid Distribution Cable, 4 simplex single fiber, 4 conductor 12 AWG
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | TeraSPEED® |
General Specifications
Cable Type | Distribution | Hybrid | Stranded indoor |
Conductor Type, singles | Stranded |
Conductors, quantity | 4 |
Construction Type | Non-armored |
Fiber Short Description | P-001-SP29 |
Fiber Type, quantity | 4 |
Fibers per Subunit, quantity | 1 |
Filler, quantity | 0 |
Jacket Color | Yellow |
Subunit Jacket Color | Yellow |
Subunit Type | Gel-free |
Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Buffer Tube/Subunit Diameter | 2.794 mm | 0.11 in |
Diameter Over Jacket | 12.192 mm | 0.48 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Representative Image
Click on image to enlarge. |
Material Specifications
Conductor Material | Bare copper | Stranded copper wire |
Insulation Material, singles | PVC |
Jacket Material | Fire retardant PVC |
Ripcord Material | Polyester |
Mechanical Specifications
Minimum Bend Radius, loaded | 199.898 mm | 7.87 in |
Minimum Bend Radius, unloaded | 199.898 mm | 7.87 in |
Tensile Load, long term, maximum | 467.063 N | 105 lbf |
Tensile Load, short term, maximum | 1552.429 N | 349 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Vertical Rise, maximum | 171.420 m | 562.4 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® |
Environmental Specifications
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444 |
Environmental Space | Plenum | Wireless installation |
Flame Test Listing | NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Environmental Test Specifications
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
Cable weight | 277.840 kg/km | 186.7 lb/kft |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | TeraSPEED® |
General Specifications
Cable Type | Distribution | Hybrid | Stranded indoor |
Conductor Type, singles | Stranded |
Conductors, quantity | 4 |
Construction Type | Non-armored |
Fiber Short Description | P-001-SP29 |
Fiber Type, quantity | 4 |
Fibers per Subunit, quantity | 1 |
Filler, quantity | 0 |
Jacket Color | Yellow |
Subunit Jacket Color | Yellow |
Subunit Type | Gel-free |
Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Buffer Tube/Subunit Diameter | 2.794 mm | 0.11 in |
Diameter Over Jacket | 12.192 mm | 0.48 in |
Conductor Gauge | 12 AWG |
Electrical Specifications
Conductor dc Resistance | 5.413 ohms/km | 1.65 ohms/kft |
Material Specifications
Conductor Material | Bare copper | Stranded copper wire |
Insulation Material, singles | PVC |
Jacket Material | Fire retardant PVC |
Ripcord Material | Polyester |
Mechanical Specifications
Minimum Bend Radius, loaded | 199.898 mm | 7.87 in |
Minimum Bend Radius, unloaded | 199.898 mm | 7.87 in |
Tensile Load, long term, maximum | 467.063 N | 105 lbf |
Tensile Load, short term, maximum | 1552.429 N | 349 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Vertical Rise, maximum | 171.420 m | 562.4 ft |
Optical Specifications
Fiber Type | G.652.D and G.657.A1, TeraSPEED® |
Environmental Specifications
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444 |
Environmental Space | Plenum | Wireless installation |
Flame Test Listing | NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Environmental Test Specifications
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
Cable weight | 277.840 kg/km | 186.7 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Warranty
Other Ways to Browse