3-553079-3
- Available in:
- North America
Undercarpet Flat Copper Cable, 3 conductors, 12 AWG, shielded, 50 ft, white/green/black
Specifications
Features and Benefits
- Undercarpet cable with isolated ground is for use with sensitive computer equipment
- Available in 3 and 5-conductor versions
Specifications
Product Classification
Regional Availability | North America |
Product Type | Power cable |
Product Series | Undercarpet |
General Specifications
Cable Type | FCC |
Conductors, quantity | 3 |
Ground Wire Type | Standard |
Jacket Color | Blue |
Jacket Color, singles | Black | Green | White |
Dimensions
Height Over Jacket | 1.295 mm | 0.051 in |
Width Over Jacket | 70.561 mm | 2.778 in |
Cable Length | 15.24 m | 50 ft |
Conductor Gauge, singles | 12 AWG |
Electrical Specifications
Current Rating, maximum, specific | 20.0 A @ 20 °C |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | PVC |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | CSA | UL |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | North America |
Product Type | Power cable |
Product Series | Undercarpet |
General Specifications
Cable Type | FCC |
Conductors, quantity | 3 |
Ground Wire Type | Standard |
Jacket Color | Blue |
Jacket Color, singles | Black | Green | White |
Dimensions
Height Over Jacket | 1.295 mm | 0.051 in |
Width Over Jacket | 70.561 mm | 2.778 in |
Cable Length | 15.24 m | 50 ft |
Conductor Gauge, singles | 12 AWG |
Electrical Specifications
Current Rating, maximum, specific | 20.0 A @ 20 °C |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | PVC |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | CSA | UL |
Packaging and Weights
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Qualification Test Report
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Qualification Test Report
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Other Ways to Browse