CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Undercarpet Flat Copper Cable, 3 conductors, 12 AWG, shielded, 100 ft, white/green/black
Regional Availability | North America |
Product Type | Power cable |
Product Series | Undercarpet |
Cable Type | FCC |
Conductors, quantity | 3 |
Ground Wire Type | Standard |
Jacket Color | Blue |
Jacket Color, singles | Black | Green | White |
Height Over Jacket | 1.295 mm | 0.051 in |
Width Over Jacket | 70.561 mm | 2.778 in |
Cable Length | 30.48 m | 100 ft |
Conductor Gauge, singles | 12 AWG |
Current Rating, maximum, specific | 20.0 A @ 20 °C |
Safety Voltage Rating | 300 V |
Click on image to enlarge. |
Conductor Material | Bare copper |
Insulation Material | PVC |
Environmental Space | Indoor |
Safety Standard | CSA | UL |
Packaging Type | Reel |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | North America |
Product Type | Power cable |
Product Series | Undercarpet |
Cable Type | FCC |
Conductors, quantity | 3 |
Ground Wire Type | Standard |
Jacket Color | Blue |
Jacket Color, singles | Black | Green | White |
Height Over Jacket | 1.295 mm | 0.051 in |
Width Over Jacket | 70.561 mm | 2.778 in |
Cable Length | 30.48 m | 100 ft |
Conductor Gauge, singles | 12 AWG |
Current Rating, maximum, specific | 20.0 A @ 20 °C |
Safety Voltage Rating | 300 V |
Conductor Material | Bare copper |
Insulation Material | PVC |
Environmental Space | Indoor |
Safety Standard | CSA | UL |
Packaging Type | Reel |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |