DPJ-206-150
- Available in:
- North America
HELIAX® Power cable jumper, 2 conductor with ground and drain wire, shielded, one 6AWG Red conductor, one 6AWG Black conductor, 150 feet.
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Series | DPJ |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Discrete power cable |
Jacket Color | Black |
Jacket Color, singles | Black | Red |
Supported Application | Industrial |
Dimensions
Cable Length | 45.720 m | 150 ft |
Diameter Over Jacket, nominal | 16.281 mm | 0.641 in |
Conductor Gauge, singles | 6 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 65 % |
Outer Shield (Braid) Material | Tinned copper |
Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 312.514 kg/km | 210 lb/kft |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable assembly |
Product Series | DPJ |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 2 |
Construction Type | Discrete power cable |
Jacket Color | Black |
Jacket Color, singles | Black | Red |
Supported Application | Industrial |
Dimensions
Cable Length | 45.720 m | 150 ft |
Diameter Over Jacket, nominal | 16.281 mm | 0.641 in |
Conductor Gauge, singles | 6 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 65 % |
Outer Shield (Braid) Material | Tinned copper |
Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 312.514 kg/km | 210 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Product Compliance Documentation
Product Specification
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse