Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PWRT-210-S/100F

  • Available in:
  • North America
HELIAX® Remote Radio Head Power Cable, 2 conductor with shield, 10 AWG (5.26 mm2), one Red Conductor and one Black Conductor, 100 f
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Brand FiberFeed® | HELIAX®
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Conductor Type, singles Stranded
Conductors, quantity 2
Construction Type Discrete power cable | Non-armored
Ground Wire Type Stranded
Jacket Color Black
Jacket Color, singles Black | Red
Supported Application Industrial

Dimensions

Cable Length 30.48 m | 100 ft
Diameter Over Conductor, singles, specific 0.1260 in per 105 strands
Diameter Over Dielectric 4.724 mm | 0.186 in
Diameter Over Drain Wire, specific 1.8800 in per 7 strands
Diameter Over Ground Wire 3.2 mm | 0.126 in
Diameter Over Jacket, nominal 12.395 mm | 0.488 in
Diameter Over Shield (Braid) 10.109 mm | 0.398 in
Jacket Thickness 1.143 mm | 0.045 in
Conductor Gauge, singles 10 AWG
Drain Wire Gauge 14 AWG
Ground Wire Gauge 10 AWG
Outer Shield (Braid) Gauge 36 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Conductor dc Resistance 1.06 ohms/kft | 3.478 ohms/km
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 65 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 297.633 kg/km | 200 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Brand FiberFeed® | HELIAX®
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Conductor Type, singles Stranded
Conductors, quantity 2
Construction Type Discrete power cable | Non-armored
Ground Wire Type Stranded
Jacket Color Black
Jacket Color, singles Black | Red
Supported Application Industrial

Dimensions

Cable Length 30.48 m | 100 ft
Diameter Over Conductor, singles, specific 0.1260 in per 105 strands
Diameter Over Dielectric 4.724 mm | 0.186 in
Diameter Over Drain Wire, specific 1.8800 in per 7 strands
Diameter Over Ground Wire 3.2 mm | 0.126 in
Diameter Over Jacket, nominal 12.395 mm | 0.488 in
Diameter Over Shield (Braid) 10.109 mm | 0.398 in
Jacket Thickness 1.143 mm | 0.045 in
Conductor Gauge, singles 10 AWG
Drain Wire Gauge 14 AWG
Ground Wire Gauge 10 AWG
Outer Shield (Braid) Gauge 36 AWG

Electrical Specifications

Conductor dc Resistance 1.06 ohms/kft | 3.478 ohms/km
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 65 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 297.633 kg/km | 200 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse