PWRT-608-S
- Available in:
- North America
HELIAX® Remote Radio Head Power Cable, 6 conductor with shield, 8 AWG (8.37 mm2), one Red and one Black conductors with Green Stripe, one Red and one Black conductor with Blue Stripe, one Red and one Black conductor with Orange Stripe
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable |
Product Brand | HELIAX® |
Product Series | PWRT |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 6 |
Construction Type | Discrete power cable | Non-armored |
Ground Wire Type | Stranded |
Jacket Color | Black |
Jacket Color, singles | Black with co-extruded blue stripe | Black with co-extruded green stripe | Black with co-extruded orange stripe | Red with co-extruded blue stripe | Red with co-extruded green stripe | Red with co-extruded orange stripe |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1520 in per 19 strands |
Diameter Over Dielectric | 6.147 mm | 0.242 in |
Diameter Over Drain Wire, specific | 2.5700 in per 7 strands |
Diameter Over Ground Wire | 2.921 mm | 0.115 in |
Diameter Over Jacket, nominal | 20.117 mm | 0.792 in |
Diameter Over Jacket, maximum | 20.625 mm | 0.812 in |
Diameter Over Shield (Braid) | 18.542 mm | 0.73 in |
Jacket Thickness | 1.524 mm | 0.06 in |
Conductor Gauge, singles | 8 AWG |
Drain Wire Gauge | 12 AWG |
Ground Wire Gauge | 10 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Conductor dc Resistance | 2.198 ohms/km | 0.67 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 65 % |
Outer Shield (Braid) Material | Tinned copper |
Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 922.662 kg/km | 620 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Power cable |
Product Brand | HELIAX® |
Product Series | PWRT |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Power |
Conductor Type, singles | Stranded |
Conductors, quantity | 6 |
Construction Type | Discrete power cable | Non-armored |
Ground Wire Type | Stranded |
Jacket Color | Black |
Jacket Color, singles | Black with co-extruded blue stripe | Black with co-extruded green stripe | Black with co-extruded orange stripe | Red with co-extruded blue stripe | Red with co-extruded green stripe | Red with co-extruded orange stripe |
Supported Application | Industrial |
Dimensions
Diameter Over Conductor, singles, specific | 0.1520 in per 19 strands |
Diameter Over Dielectric | 6.147 mm | 0.242 in |
Diameter Over Drain Wire, specific | 2.5700 in per 7 strands |
Diameter Over Ground Wire | 2.921 mm | 0.115 in |
Diameter Over Jacket, nominal | 20.117 mm | 0.792 in |
Diameter Over Jacket, maximum | 20.625 mm | 0.812 in |
Diameter Over Shield (Braid) | 18.542 mm | 0.73 in |
Jacket Thickness | 1.524 mm | 0.06 in |
Conductor Gauge, singles | 8 AWG |
Drain Wire Gauge | 12 AWG |
Ground Wire Gauge | 10 AWG |
Outer Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Conductor dc Resistance | 2.198 ohms/km | 0.67 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Safety Voltage Rating | 600 V |
Material Specifications
Conductor Material | Tinned copper |
Dielectric Material | PVC |
Drain Wire Material | Tinned copper |
Filler Material | Polypropylene |
Ground Wire Material | Tinned copper |
Insulation Material, singles | PVC |
Jacket Material | PVC |
Outer Shield (Braid) Coverage | 65 % |
Outer Shield (Braid) Material | Tinned copper |
Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Environmental Specifications
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Environmental Space | UV resistant for outdoor and/or direct burial installations |
Safety Standard | NEC Article 336 (Type TC) |
Packaging and Weights
Cable weight | 922.662 kg/km | 620 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse