Products

of 1136 results found
View:
Compare

Filters

108173840 | 1061B OR 4/24 W1000 108173840 | 1061B OR 4/24 W1000
Variant of 1061B
PowerSUM 1061B ETL Verified Category 5e U/UTP Cable, non-plenum CMR rated, orange jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
108173840 | 1061B OR 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Orange
  • Product Number: 1061B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
108173840 | 1061B OR 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Orange
  • Product Number: 1061B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M 1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, white jacket, 4 pair count, 305 m length Reel in box
1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427070-2 | CS30Z1 WHT C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M 1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, gray jacket, 4 pair count, 305 m length Reel in box
1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427070-4 | CS30Z1 GRY C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M 1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, blue jacket, 4 pair count, 305 m length Reel in box
1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427070-6 | CS30Z1 BLU C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30Z1
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M 1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
Variant of CS30CM
Copper Cable, category 6, 4 pair, UTP, CM rated, 24 AWG, 305 m reel in box, white
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia | EMEA
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | EMEA
1427071-4 | CS30CM GRY C6 4/24 U/UTP RIB 305M 1427071-4 | CS30CM GRY C6 4/24 U/UTP RIB 305M
Variant of CS30CM
Copper Cable, category 6, 4 pair, UTP, CM rated, 24 AWG, 305 m reel in box, gray
1427071-4 | CS30CM GRY C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427071-4 | CS30CM GRY C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia
1427071-6 | CS30CM BLU C6 4/24 U/UTP RIB 305M 1427071-6 | CS30CM BLU C6 4/24 U/UTP RIB 305M
Variant of CS30CM
Copper Cable, category 6, 4 pair, UTP, CM rated, 24 AWG, 305 m reel in box, blue
1427071-6 | CS30CM BLU C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427071-6 | CS30CM BLU C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia
1427071-8 | CS30CM YEL C6 4/24 U/UTP RIB 305M 1427071-8 | CS30CM YEL C6 4/24 U/UTP RIB 305M
Variant of CS30CM
Copper Cable, category 6, 4 pair, UTP, CM rated, 24 AWG, 305 m reel in box, yellow
1427071-8 | CS30CM YEL C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Yellow
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427071-8 | CS30CM YEL C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Yellow
  • Product Number: CS30CM
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia
1427072-2 | CS30R WHT C6 4/24 U/UTP RIB 305M 1427072-2 | CS30R WHT C6 4/24 U/UTP RIB 305M
Variant of CS30R
Copper Cable, category 6, 4 pair, UTP, CMR rated, 24 AWG, 305 m reel in box, white
1427072-2 | CS30R WHT C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30R
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427072-2 | CS30R WHT C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30R
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia
1427072-4 | CS30R GRY C6 4/24 U/UTP RIB 305M 1427072-4 | CS30R GRY C6 4/24 U/UTP RIB 305M
Variant of CS30R
Copper Cable, category 6, 4 pair, UTP, CMR rated, 24 AWG, 305 m reel in box, gray
1427072-4 | CS30R GRY C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30R
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427072-4 | CS30R GRY C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Gray
  • Product Number: CS30R
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia
1427072-6 | CS30R BLU C6 4/24 U/UTP RIB 305M 1427072-6 | CS30R BLU C6 4/24 U/UTP RIB 305M
Variant of CS30R
Copper Cable, category 6, 4 pair, UTP, CMR rated, 24 AWG, 305 m reel in box, blue
1427072-6 | CS30R BLU C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30R
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
1427072-6 | CS30R BLU C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Blue
  • Product Number: CS30R
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia
1427077-2 | CS30Z3 WHT C6 4/24 U/UTP RIB 305M 1427077-2 | CS30Z3 WHT C6 4/24 U/UTP RIB 305M
Variant of CS30Z
Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, white jacket, 4 pair count, 305 m length Reel in box
1427077-2 | CS30Z3 WHT C6 4/24 U/UTP RIB 305M
  • Regional Availability: Asia | Latin America
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30Z3
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
1427077-2 | CS30Z3 WHT C6 4/24 U/UTP RIB 305M
  • Portfolio: NETCONNECT®
  • Product Type: Twisted pair cable
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: CS30Z3
  • Packaging Type: Reel in box
  • Pairs, quantity: 4
  • Jacket Material: Low Smoke Zero Halogen (LSZH)
  • Cable Length: 304.800 m | 1000 ft
  • Regional Availability: Asia | Latin America
professional-services-main-hero-400b
Professional Services

Consulting, design, deployment, integration, development, operation, optimization

systimax-structured-cabling-systems-hero-500x281
Category 6A
The future of enterprise cabling has Cat 6A written all over it

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science. Also contains links to resources and case studies.

Cat6A-article-FactFileCard Card Hero - 500 x 281
Cat6a
The Fact File

All you need to know about Cat 6A including its evolution, market coverage, usage, strengths, detailed science.