Warning Icon
This product was discontinued on: October 10, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

00004912-35 | 491235

  • Available in:
  • Australia/New Zealand
  • EMEA
LSA-PLUS® Copper Cable, 1 pair, 120 Ohm F/FTP, PVC, 250 m, white
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Twisted pair cable
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

ANSI/TIA Category 3
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Jacket Color White
Pairs, quantity 1
Transmission Standards ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 820 ft | 249.936 m
Diameter Over Jacket, nominal 0.11 in | 2.794 mm

Electrical Specifications

Operating Voltage, maximum 250 V

Material Specifications

Conductor Material Bare copper
Insulation Material Foamed polyethylene (FPE)
Jacket Material PVC
Shield (Tape) Material Aluminum/Poly

Environmental Specifications

Operating Temperature -5 °C to +70 °C (+23 °F to +158 °F)

Packaging and Weights

Cable weight 5.38 lb/kft | 0.744 kg/km
Packaging Type Reel

Cross Section Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Twisted pair cable
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

ANSI/TIA Category 3
Cable Component Type Horizontal
Cable Type F/FTP (shielded)
Conductor Type, singles Solid
Jacket Color White
Pairs, quantity 1
Transmission Standards ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 820 ft | 249.936 m
Diameter Over Jacket, nominal 0.11 in | 2.794 mm

Electrical Specifications

Operating Voltage, maximum 250 V

Material Specifications

Conductor Material Bare copper
Insulation Material Foamed polyethylene (FPE)
Jacket Material PVC
Shield (Tape) Material Aluminum/Poly

Environmental Specifications

Operating Temperature -5 °C to +70 °C (+23 °F to +158 °F)

Packaging and Weights

Cable weight 5.38 lb/kft | 0.744 kg/km
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category