106824329 | 1010A GY 25/24 R1000
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1010A Category 3 U/UTP Cable, non-plenum, gray jacket, 25 pair count, 1000 ft (305 m) length, reel
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 1010A |
ANSI/TIA Category | 3 |
Cable Component Type | Backbone |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 50 |
Jacket Color | Gray |
Pairs, quantity | 25 |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 10.16 mm | 0.4 in |
Jacket Thickness | 0.584 mm | 0.023 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.6 nF/100 m @ 1 kHz |
Operating Frequency, maximum | 16 MHz |
Operating Voltage, maximum | 80 V |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | PVC |
Jacket Material | PVC |
Ripcord Material | Nylon |
Mechanical Specifications
Pulling Tension, maximum | 68.039 kg | 150 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR |
Packaging and Weights
Cable weight | 65.479 kg/km | 44 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 1010A |
ANSI/TIA Category | 3 |
Cable Component Type | Backbone |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 50 |
Jacket Color | Gray |
Pairs, quantity | 25 |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 10.16 mm | 0.4 in |
Jacket Thickness | 0.584 mm | 0.023 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.6 nF/100 m @ 1 kHz |
Operating Frequency, maximum | 16 MHz |
Operating Voltage, maximum | 80 V |
Safety Voltage Rating | 300 V |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | PVC |
Jacket Material | PVC |
Ripcord Material | Nylon |
Mechanical Specifications
Pulling Tension, maximum | 68.039 kg | 150 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR |
Packaging and Weights
Cable weight | 65.479 kg/km | 44 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse