Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

107765992 | 2010B WH 25/24 R1000

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
2010B Category 3 U/UTP Cable, plenum, white jacket, 25 pair count, 1000 ft (305 m) length, reel
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Twisted pair cable

General Specifications

Product Number 2010B
ANSI/TIA Category 3
Cable Component Type Backbone
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color White
Pairs, quantity 25
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 9.779 mm | 0.385 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.6 nF/100 m @ 1 kHz
Operating Frequency, maximum 16 MHz
Operating Voltage, maximum 80 V
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material PVC
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 68.039 kg | 150 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP
Smoke Test Method CMP

Packaging and Weights

Cable weight 177.092 kg/km | 119 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Twisted pair cable

General Specifications

Product Number 2010B
ANSI/TIA Category 3
Cable Component Type Backbone
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color White
Pairs, quantity 25
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 9.779 mm | 0.385 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 6.6 nF/100 m @ 1 kHz
Operating Frequency, maximum 16 MHz
Operating Voltage, maximum 80 V
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper
Insulation Material PVC
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 68.039 kg | 150 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP
Smoke Test Method CMP

Packaging and Weights

Cable weight 177.092 kg/km | 119 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category