Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6-57242-1

  • Available in:
  • Asia
Copper Cable, category 3, 25 pair, U/UTP, CMR rated, 500 m wooden reel, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Exceptional 100-Ohm series cables for both analog and digital services
  • Meets or exceeds industry requirements and environmental regulations
  • Small outside diameter and cross-sectional area in bundles and cable
  • Innovative design and enhanced electrical and mechanical performance
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 310 Series

General Specifications

ANSI/TIA Category 3
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color Gray
Pairs, quantity 25
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 500.000 m | 1640.42 ft
Diameter Over Jacket, nominal 8.992 mm | 0.354 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Operating Voltage, maximum 80 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Flame Test Method NEC Article 800 | UL 444

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 310 Series

General Specifications

ANSI/TIA Category 3
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 50
Jacket Color Gray
Pairs, quantity 25
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 500.000 m | 1640.42 ft
Diameter Over Jacket, nominal 8.992 mm | 0.354 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Operating Voltage, maximum 80 V

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Flame Test Method NEC Article 800 | UL 444

Packaging and Weights

Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse