Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

999903006

  • Available in:
  • EMEA
Outdoor Multi-Pair Data Cable, 100 pair
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Twisted pair cable
Ordering Note Available in Europe, Middle East, and Africa

General Specifications

ANSI/TIA Category 3
Transmission Standards ANSI/TIA-568.2-D

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance Unbalance, maximum 3 %
Dielectric Strength, minimum 1000 Vdc | 700 Vac
Operating Voltage, maximum 80 V

Environmental Specifications

Installation temperature -10 °C to +50 °C (+14 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Twisted pair cable
Ordering Note Available in Europe, Middle East, and Africa

General Specifications

ANSI/TIA Category 3
Transmission Standards ANSI/TIA-568.2-D

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance Unbalance, maximum 3 %
Dielectric Strength, minimum 1000 Vdc | 700 Vac
Operating Voltage, maximum 80 V

Environmental Specifications

Installation temperature -10 °C to +50 °C (+14 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category