Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1499119-1 | TE510UC-GY250

  • Available in:
  • North America
Undercarpet Copper Cable, category 5e, 4-pair, 8 conductors, unshielded, 250 ft, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Exceeds TIA/EIA and ISO specifications for Categories specified
  • Exceeds all requirements for Gigabit Ethernet
  • Leadfree jacketing
Specifications

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series Undercarpet

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Jacket Color Gray
Pairs, quantity 4
Supported Application Commercial Office | Retail

Dimensions

Cable Length 250 ft | 76.2 m
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series Undercarpet

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Jacket Color Gray
Pairs, quantity 4
Supported Application Commercial Office | Retail

Dimensions

Cable Length 250 ft | 76.2 m
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse