Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1499539-5 | TE610UC-WT100

  • Available in:
  • North America
Undercarpet Copper Cable, category 6, 4-pair, 8 conductors, unshielded, 100 ft, white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Exceeds TIA/EIA and ISO specifications for Categories specified
  • Exceeds all requirements for Gigabit Ethernet
  • Leadfree jacketing
Specifications

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series Undercarpet

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Jacket Color White
Pairs, quantity 4
Supported Application Retail | Commercial Office

Dimensions

Cable Length 100 ft | 30.48 m
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series Undercarpet

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Jacket Color White
Pairs, quantity 4
Supported Application Retail | Commercial Office

Dimensions

Cable Length 100 ft | 30.48 m
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Bare copper

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse