Warning Icon
This product was discontinued on: September 30, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

4-219584-1

  • Available in:
  • Australia/New Zealand
  • EMEA
Horizontal Copper Cable, category 6, 4 pair, UTP, PVC, 24 AWG, 500 m wooden reel, white
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 499.872 m | 1640 ft
Diameter Over Jacket, nominal 5.69 mm | 0.224 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance Eca

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 499.872 m | 1640 ft
Diameter Over Jacket, nominal 5.69 mm | 0.224 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material PVC

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance Eca

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
Other Ways to Browse