Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

6-1427215-2

  • Available in:
  • Asia
  • EMEA
Copper Cable, Category 6, unshielded, LSZH, 1000 ft, white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 620 Series

General Specifications

Product Number 620Z
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 6.401 mm | 0.252 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
Delay Skew, maximum 45 ns
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 65 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)

Environmental Specifications

Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Flame Test Method NEC Article 800 | UL 444

Packaging and Weights

Packaging Type Reelex

Product Classification

Regional Availability Asia | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 620 Series

General Specifications

Product Number 620Z
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 6.401 mm | 0.252 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
Delay Skew, maximum 45 ns
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 65 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)

Environmental Specifications

Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Flame Test Method NEC Article 800 | UL 444

Packaging and Weights

Packaging Type Reelex
Click on image to enlarge.