Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS41CM

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand

CS41CM, Category 6A Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CS41CM by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
884037504/10 | CS41CM WHT C6A 4/24 U/UTP RL 305M 884037504/10 | CS41CM WHT C6A 4/24 U/UTP RL 305M
CS41CM, ETL Verified Category 6A U/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) White CS41CM Reel 4 PVC 304.8 m | 1000 ft
884044904/10 | CS41CM GRY C6A 4/24 U/UTP RL 305M 884044904/10 | CS41CM GRY C6A 4/24 U/UTP RL 305M
CS41CM, ETL Verified Category 6A U/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Gray CS41CM Reel 4 PVC 304.8 m | 1000 ft
884048304/10 | CS41CM BLU C6A 4/24 U/UTP RL 305M 884048304/10 | CS41CM BLU C6A 4/24 U/UTP RL 305M
CS41CM, ETL Verified Category 6A U/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Blue CS41CM Reel 4 PVC 304.8 m | 1000 ft
884056804/10 | CS41CM WHT C6A 4/23 U/UTP RL 305M 884056804/10 | CS41CM WHT C6A 4/23 U/UTP RL 305M
CS41CM, ETL Verified Category 6A U/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) White CS41CM Reel 4 PVC 304.8 m | 1000 ft
884062904/10 | CS41CM GRY C6A 4/23 U/UTP RL 305M 884062904/10 | CS41CM GRY C6A 4/23 U/UTP RL 305M
CS41CM, ETL Verified Category 6A U/UTP Cable, non-plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Gray CS41CM Reel 4 PVC 304.8 m | 1000 ft
884064004/10 | CS41CM BLU C6A 4/23 U/UTP RL 305M 884064004/10 | CS41CM BLU C6A 4/23 U/UTP RL 305M
CS41CM, ETL Verified Category 6A U/UTP Cable, non-plenum, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) Blue CS41CM Reel 4 PVC 304.8 m | 1000 ft

Product classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS41CM
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Product classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS41CM
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Building Information Modeling (BIM) Objects

Product Specification

Video

Category 6A SL Jack termination - CS41 cable
Category 6A SL Jack termination - CS41 cable

Building Information Modeling (BIM) Objects

Product Specification

Video

Category 6A SL Jack termination - CS41 cable
Category 6A SL Jack termination - CS41 cable