Warning Icon
This product was discontinued on: March 18, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

1-1859218-2 | TE640Z1F-WTM3-AP

  • Available in:
  • Latin America
  • Asia
  • Australia/New Zealand
640 Series Copper Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 500 m reel, white
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 640 Series

General Specifications

Product Number 640Z
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA

Dimensions

Cable Length 499.872 m | 1640 ft
Diameter Over Jacket, nominal 7.188 mm | 0.283 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance, maximum 6.66 ohms/100 m | 2.03 ohms/100 ft
Delay Skew, maximum 45 ns
Mutual Capacitance at Frequency 5.6 nF/100 m @ 500 MHz
Nominal Velocity of Propagation (NVP) 64 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Aluminum/Polyester

Mechanical Specifications

Minimum Bend Radius, multiple Bends 28.8 mm | 1.134 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
Flame Test Method IEC 60332-1
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 5.584 kg/km | 40.39 lb/kft
Packaging Type Reel

Product Classification

Regional Availability Latin America | Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair cable
Product Series 640 Series

General Specifications

Product Number 640Z
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type F/UTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568-C.2 | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA

Dimensions

Cable Length 499.872 m | 1640 ft
Diameter Over Jacket, nominal 7.188 mm | 0.283 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
dc Resistance, maximum 6.66 ohms/100 m | 2.03 ohms/100 ft
Delay Skew, maximum 45 ns
Mutual Capacitance at Frequency 5.6 nF/100 m @ 500 MHz
Nominal Velocity of Propagation (NVP) 64 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Tape) Material Aluminum/Polyester

Mechanical Specifications

Minimum Bend Radius, multiple Bends 28.8 mm | 1.134 in

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
Flame Test Method IEC 60332-1
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 5.584 kg/km | 40.39 lb/kft
Packaging Type Reel
Click on image to enlarge.