Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SYSTIMAX 2091B-UTG

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED X10D® 2091B-UTG ETL Verified Category 6A U/UTP Cable

Specifications
Finish making your selections or clear them to view relevant specifications.
Product Variants Clear

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Loading...
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 2091B
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Note Consult ANSI/TIA-568-C.2 Annex G for length de-rating guidance for cable installation in higher temperature environments
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | UTG-20

Dimensions

Diameter Over Conductor 0.889 mm | 0.035 in
Diameter Over Jacket, nominal 7.239 mm | 0.285 in
Jacket Thickness 1.295 mm | 0.051 in
Conductor Gauge, singles 23 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 7.61 ohms/100 m | 2.320 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
LP (Limited Power) Rating 0.6 A
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 66 %
Operating Frequency, maximum 550 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC
Separator Material FEP
Separator 2 Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.340 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Environmental Space Plenum
Temperature Rating, UL 105 °C | 221.000 °F
Flame Test Method CMP/FT6
Smoke Test Method CMP/FT6

Packaging and Weights

Cable weight 60.568 kg/km | 40.7 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 2091B
ANSI/TIA Category 6A
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Note Consult ANSI/TIA-568-C.2 Annex G for length de-rating guidance for cable installation in higher temperature environments
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA | UTG-20

Dimensions

Diameter Over Conductor 0.889 mm | 0.035 in
Diameter Over Jacket, nominal 7.239 mm | 0.285 in
Jacket Thickness 1.295 mm | 0.051 in
Conductor Gauge, singles 23 AWG

Electrical Specifications

dc Resistance Unbalance, maximum 4 %
dc Resistance, maximum 7.61 ohms/100 m | 2.320 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
LP (Limited Power) Rating 0.6 A
Mutual Capacitance at Frequency 6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 66 %
Operating Frequency, maximum 550 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material FEP
Jacket Material PVC
Separator Material FEP
Separator 2 Material Polyolefin

Mechanical Specifications

Pulling Tension, maximum 11.340 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +75 °C (-4 °F to +167 °F)
Environmental Space Plenum
Temperature Rating, UL 105 °C | 221.000 °F
Flame Test Method CMP/FT6
Smoke Test Method CMP/FT6

Packaging and Weights

Cable weight 60.568 kg/km | 40.7 lb/kft
Click on image to enlarge.