Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884024938/32 | CS67ZC ORG C7A 4/22 S/FTP RL 1KM

  • Available in:
  • EMEA

CS67ZC Category 7A S/FTP Cable, low smoke zero halogen, orange jacket, 4 pair count, 3280 ft (1000 m) length, reel

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS67ZC
ANSI/TIA Category 7A
Cable Component Type Horizontal
Cable Type S/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Orange
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-9-1 | IEC 61156-7

Dimensions

Cable Length 1000.000 m | 3280.84 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 7.595 mm | 0.299 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 22 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Coupling Attenuation Type I
dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 6.51 ohms/100 m | 1.984 ohms/100 ft
Mutual Capacitance at Frequency 4.1 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 80 %
Operating Frequency, maximum 1200 MHz
Operating Voltage, maximum 80 V

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD PSNEXT, STD ACRF, STD PSACRF, STD RL, STD
1.00 MHz 2.1 78.0 75.0 78.0 75.0 20.0
4.00 MHz 3.7 78.0 75.0 78.0 75.0 23.0
8.00 MHz 5.2 78.0 75.0 77.2 74.2 24.5
10.00 MHz 5.8 78.0 75.0 75.3 72.3 25.0
16.00 MHz 7.3 78.0 75.0 71.2 68.2 25.0
20.00 MHz 8.2 78.0 75.0 69.3 66.3 25.0
25.00 MHz 9.2 78.0 75.0 67.3 64.3 24.3
31.25 MHz 10.3 78.0 75.0 65.4 62.4 23.6
62.50 MHz 14.6 78.0 75.0 59.4 56.4 21.5
100.00 MHz 18.5 75.4 72.4 55.3 52.3 20.1
155.00 MHz 23.2 72.5 69.5 51.5 48.5 18.8
200.00 MHz 26.5 70.9 67.9 49.3 46.3 18.0
250.00 MHz 29.7 69.4 66.4 47.3 44.3 17.3
300.00 MHz 32.7 68.2 65.2 45.8 42.8 17.3
350.00 MHz 35.4 67.2 64.2 44.4 41.4 17.3
400.00 MHz 38.0 66.4 63.4 43.3 40.3 17.3
500.00 MHz 42.8 64.9 61.9 41.3 38.3 17.3
550.00 MHz 45.0 64.3 61.3 40.5 37.5 17.3
600.00 MHz 47.1 63.7 60.7 39.7 36.7 17.3
650.00 MHz 49.2 63.2 60.2 39.0 36.0 17.0
700.00 MHz 51.1 62.7 59.7 38.4 35.4 16.6
750.00 MHz 53.1 62.3 59.3 37.8 34.8 16.3
800.00 MHz 54.9 61.9 58.9 37.2 34.2 16.1
850.00 MHz 56.7 61.5 58.5 36.7 33.7 15.8
900.00 MHz 58.5 61.1 58.1 36.2 33.2 15.5
950.00 MHz 60.2 60.7 57.7 35.7 32.7 15.3
1000.00 MHz 61.9 60.4 57.4 35.3 32.3 15.1
1100.00 MHz 65.2 59.8 56.8 34.5 31.5 14.7
1200.00 MHz 68.4 59.2 56.2 33.7 30.7 14.3

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Braid) Material Tinned copper
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method EN 50267-2-3
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 65.301 kg/km | 43.88 lb/kft
Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS67ZC
ANSI/TIA Category 7A
Cable Component Type Horizontal
Cable Type S/FTP (shielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Orange
Pairs, quantity 4
Transmission Standards CENELEC EN 50288-9-1 | IEC 61156-7

Dimensions

Cable Length 1000.000 m | 3280.84 ft
Cable Length Tolerance ±5%
Diameter Over Jacket, nominal 7.595 mm | 0.299 in
Jacket Thickness 0.635 mm | 0.025 in
Conductor Gauge, singles 22 AWG

Electrical Specifications

Coupling Attenuation Type I
dc Resistance Unbalance, maximum 2 %
dc Resistance, maximum 6.51 ohms/100 m | 1.984 ohms/100 ft
Mutual Capacitance at Frequency 4.1 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 80 %
Operating Frequency, maximum 1200 MHz
Operating Voltage, maximum 80 V

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, STD NEXT, STD PSNEXT, STD ACRF, STD PSACRF, STD RL, STD
1.00 MHz 2.1 78.0 75.0 78.0 75.0 20.0
4.00 MHz 3.7 78.0 75.0 78.0 75.0 23.0
8.00 MHz 5.2 78.0 75.0 77.2 74.2 24.5
10.00 MHz 5.8 78.0 75.0 75.3 72.3 25.0
16.00 MHz 7.3 78.0 75.0 71.2 68.2 25.0
20.00 MHz 8.2 78.0 75.0 69.3 66.3 25.0
25.00 MHz 9.2 78.0 75.0 67.3 64.3 24.3
31.25 MHz 10.3 78.0 75.0 65.4 62.4 23.6
62.50 MHz 14.6 78.0 75.0 59.4 56.4 21.5
100.00 MHz 18.5 75.4 72.4 55.3 52.3 20.1
155.00 MHz 23.2 72.5 69.5 51.5 48.5 18.8
200.00 MHz 26.5 70.9 67.9 49.3 46.3 18.0
250.00 MHz 29.7 69.4 66.4 47.3 44.3 17.3
300.00 MHz 32.7 68.2 65.2 45.8 42.8 17.3
350.00 MHz 35.4 67.2 64.2 44.4 41.4 17.3
400.00 MHz 38.0 66.4 63.4 43.3 40.3 17.3
500.00 MHz 42.8 64.9 61.9 41.3 38.3 17.3
550.00 MHz 45.0 64.3 61.3 40.5 37.5 17.3
600.00 MHz 47.1 63.7 60.7 39.7 36.7 17.3
650.00 MHz 49.2 63.2 60.2 39.0 36.0 17.0
700.00 MHz 51.1 62.7 59.7 38.4 35.4 16.6
750.00 MHz 53.1 62.3 59.3 37.8 34.8 16.3
800.00 MHz 54.9 61.9 58.9 37.2 34.2 16.1
850.00 MHz 56.7 61.5 58.5 36.7 33.7 15.8
900.00 MHz 58.5 61.1 58.1 36.2 33.2 15.5
950.00 MHz 60.2 60.7 57.7 35.7 32.7 15.3
1000.00 MHz 61.9 60.4 57.4 35.3 32.3 15.1
1100.00 MHz 65.2 59.8 56.8 34.5 31.5 14.7
1200.00 MHz 68.4 59.2 56.2 33.7 30.7 14.3

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Shield (Braid) Material Tinned copper
Shield (Tape) Material Polyester/Aluminum shield

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method EN 50267-2-3
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s1
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)
Smoke Test Method IEC 61034-2

Packaging and Weights

Cable weight 65.301 kg/km | 43.88 lb/kft
Packaging Type Reel
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification

3rd Party Certification - Component

Building Information Modeling (BIM) Objects

Product Specification