Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1427318-1

Category 5e U/UTP outdoor cable, black jacket, 4 pair count, 1000 ft (305 m) length, pull box
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

General Specifications

Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.800 m | 1000 ft

Cross Section Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

General Specifications

Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.800 m | 1000 ft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance