CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
EW20, HELIAX® Standard Elliptical Waveguide, 2.3–2.4 GHz, unjacketed
Product Type | Elliptical waveguide |
Product Brand | HELIAX® |
Performance Note | Values typical, unless otherwise stated |
Diameter Over Jacket (E Plane) | 127.5 mm | 5.02 in |
Diameter Over Jacket (H Plane) | 71.9 mm | 2.831 in |
Cable Volume | 5621 L/km | 60.504 ft³/kft |
eTE11 Mode Cutoff | 1.57 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 2.600 GHz | 418 ns/100 m @ 2.600 GHz |
Operating Frequency Band | 2.3 – 2.4 GHz |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
2.3 GHz | 1.534 | 0.468 | 31.50 | 73.10 |
2.4 GHz | 1.484 | 0.452 | 32.56 | 75.60 |
Frequency Band | VSWR | Return Loss (dB) |
2.3–2.4 GHz | 1.15 | 23.13 |
Conductor Material | Corrugated copper |
Jacket Material | Unjacketed |
Minimum Bend Radius, Multiple Bends (E Plane) | 660 mm | 25.984 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 1800 mm | 70.866 in |
Minimum Bend Radius, Single Bend (E Plane) | 460 mm | 18.11 in |
Minimum Bend Radius, Single Bend (H Plane) | 1270 mm | 50 in |
Maximum Twist | 0.098 °/m | 0.03 °/ft |
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Cable weight | 2.76 kg/m | 1.855 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Elliptical waveguide |
Product Brand | HELIAX® |
Performance Note | Values typical, unless otherwise stated |
Diameter Over Jacket (E Plane) | 127.5 mm | 5.02 in |
Diameter Over Jacket (H Plane) | 71.9 mm | 2.831 in |
Cable Volume | 5621 L/km | 60.504 ft³/kft |
eTE11 Mode Cutoff | 1.57 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 2.600 GHz | 418 ns/100 m @ 2.600 GHz |
Operating Frequency Band | 2.3 – 2.4 GHz |
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
2.3 GHz | 1.534 | 0.468 | 31.50 | 73.10 |
2.4 GHz | 1.484 | 0.452 | 32.56 | 75.60 |
Frequency Band | VSWR | Return Loss (dB) |
2.3–2.4 GHz | 1.15 | 23.13 |
Conductor Material | Corrugated copper |
Jacket Material | Unjacketed |
Minimum Bend Radius, Multiple Bends (E Plane) | 660 mm | 25.984 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 1800 mm | 70.866 in |
Minimum Bend Radius, Single Bend (E Plane) | 460 mm | 18.11 in |
Minimum Bend Radius, Single Bend (H Plane) | 1270 mm | 50 in |
Maximum Twist | 0.098 °/m | 0.03 °/ft |
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Cable weight | 2.76 kg/m | 1.855 lb/ft |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |