Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

H5-50

H5-50, HELIAX® Standard Air Dielectric Coaxial Cable, corrugated copper, 7/8 in, un- jacketed
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®

General Specifications

Flexibility Standard

Dimensions

Inner Conductor OD 9.144 mm | 0.36 in
Outer Conductor OD 25.4 mm | 1 in
Nominal Size 7/8 in
Cable Volume 325.161 L/km | 3.5 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 72.835 pF/m | 22.2 pF/ft
dc Resistance, Inner Conductor 0.25 ohms/kft | 0.82 ohms/km
dc Resistance, Outer Conductor 0.2 ohms/kft | 0.656 ohms/km
dc Test Voltage 6000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 1 – 5200 MHz
Peak Power 90 kW
Power Attenuation 2.7808001041412354
Velocity 92 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.116 0.035 78.44
1.5 MHz 0.143 0.043 63.98
2.0 MHz 0.165 0.050 55.36
10.0 MHz 0.372 0.113 24.56
20.0 MHz 0.529 0.161 17.26
30.0 MHz 0.650 0.198 14.03
50.0 MHz 0.846 0.258 10.79
85.0 MHz 1.113 0.339 8.19
88.0 MHz 1.134 0.346 8.05
100.0 MHz 1.212 0.369 7.53
108.0 MHz 1.262 0.385 7.23
150.0 MHz 1.499 0.457 6.09
174.0 MHz 1.622 0.494 5.63
200.0 MHz 1.746 0.532 5.23
204.0 MHz 1.764 0.538 5.17
300.0 MHz 2.168 0.661 4.21
400.0 MHz 2.532 0.772 3.60
450.0 MHz 2.700 0.823 3.38
460.0 MHz 2.732 0.833 3.34
500.0 MHz 2.860 0.872 3.19
512.0 MHz 2.897 0.883 3.15
600.0 MHz 3.161 0.963 2.89
700.0 MHz 3.443 1.049 2.65
800.0 MHz 3.708 1.130 2.46
824.0 MHz 3.770 1.149 2.42
894.0 MHz 3.946 1.203 2.31
960.0 MHz 4.108 1.252 2.22
1000.0 MHz 4.203 1.281 2.17
1218.0 MHz 4.701 1.433 1.94
1250.0 MHz 4.771 1.454 1.91
1500.0 MHz 5.297 1.614 1.72
1700.0 MHz 5.695 1.736 1.60
1794.0 MHz 5.876 1.791 1.55
1800.0 MHz 5.888 1.794 1.55
2000.0 MHz 6.262 1.908 1.46
2100.0 MHz 6.444 1.964 1.42
2200.0 MHz 6.623 2.019 1.38
2300.0 MHz 6.799 2.072 1.34
2500.0 MHz 7.144 2.177 1.28
2700.0 MHz 7.479 2.280 1.22
3000.0 MHz 7.967 2.428 1.15
3400.0 MHz 8.594 2.619 1.06
3600.0 MHz 8.898 2.712 1.03
3700.0 MHz 9.048 2.758 1.01
3800.0 MHz 9.197 2.803 0.99
3900.0 MHz 9.344 2.848 0.98
4000.0 MHz 9.490 2.893 0.96
4100.0 MHz 9.636 2.937 0.95
4200.0 MHz 9.780 2.981 0.93
4300.0 MHz 9.923 3.024 0.92
4400.0 MHz 10.065 3.068 0.91
4500.0 MHz 10.206 3.111 0.89
4600.0 MHz 10.346 3.153 0.88
4700.0 MHz 10.485 3.196 0.87
4800.0 MHz 10.623 3.238 0.86
4900.0 MHz 10.760 3.280 0.85
5000.0 MHz 10.897 3.321 0.84

Material Specifications

Dielectric Material PE
Jacket Material Unjacketed
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 254 mm | 10 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 363 kg | 800.277 lb
Bending Moment 33.895 N-m | 25 ft lb
Flat Plate Crush Strength 4.465 kg/mm | 250 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.804 kg/m | 0.54 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®

General Specifications

Flexibility Standard

Dimensions

Inner Conductor OD 9.144 mm | 0.36 in
Outer Conductor OD 25.4 mm | 1 in
Nominal Size 7/8 in
Cable Volume 325.161 L/km | 3.5 ft³/kft

Electrical Specifications

Cable Impedance 50 ohm ±0.5 ohm
Capacitance 72.835 pF/m | 22.2 pF/ft
dc Resistance, Inner Conductor 0.25 ohms/kft | 0.82 ohms/km
dc Resistance, Outer Conductor 0.2 ohms/kft | 0.656 ohms/km
dc Test Voltage 6000 V
Inductance 1.87 µH/m | 0.57 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 1 – 5200 MHz
Peak Power 90 kW
Power Attenuation 2.7808001041412354
Velocity 92 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.116 0.035 78.44
1.5 MHz 0.143 0.043 63.98
2.0 MHz 0.165 0.050 55.36
10.0 MHz 0.372 0.113 24.56
20.0 MHz 0.529 0.161 17.26
30.0 MHz 0.650 0.198 14.03
50.0 MHz 0.846 0.258 10.79
85.0 MHz 1.113 0.339 8.19
88.0 MHz 1.134 0.346 8.05
100.0 MHz 1.212 0.369 7.53
108.0 MHz 1.262 0.385 7.23
150.0 MHz 1.499 0.457 6.09
174.0 MHz 1.622 0.494 5.63
200.0 MHz 1.746 0.532 5.23
204.0 MHz 1.764 0.538 5.17
300.0 MHz 2.168 0.661 4.21
400.0 MHz 2.532 0.772 3.60
450.0 MHz 2.700 0.823 3.38
460.0 MHz 2.732 0.833 3.34
500.0 MHz 2.860 0.872 3.19
512.0 MHz 2.897 0.883 3.15
600.0 MHz 3.161 0.963 2.89
700.0 MHz 3.443 1.049 2.65
800.0 MHz 3.708 1.130 2.46
824.0 MHz 3.770 1.149 2.42
894.0 MHz 3.946 1.203 2.31
960.0 MHz 4.108 1.252 2.22
1000.0 MHz 4.203 1.281 2.17
1218.0 MHz 4.701 1.433 1.94
1250.0 MHz 4.771 1.454 1.91
1500.0 MHz 5.297 1.614 1.72
1700.0 MHz 5.695 1.736 1.60
1794.0 MHz 5.876 1.791 1.55
1800.0 MHz 5.888 1.794 1.55
2000.0 MHz 6.262 1.908 1.46
2100.0 MHz 6.444 1.964 1.42
2200.0 MHz 6.623 2.019 1.38
2300.0 MHz 6.799 2.072 1.34
2500.0 MHz 7.144 2.177 1.28
2700.0 MHz 7.479 2.280 1.22
3000.0 MHz 7.967 2.428 1.15
3400.0 MHz 8.594 2.619 1.06
3600.0 MHz 8.898 2.712 1.03
3700.0 MHz 9.048 2.758 1.01
3800.0 MHz 9.197 2.803 0.99
3900.0 MHz 9.344 2.848 0.98
4000.0 MHz 9.490 2.893 0.96
4100.0 MHz 9.636 2.937 0.95
4200.0 MHz 9.780 2.981 0.93
4300.0 MHz 9.923 3.024 0.92
4400.0 MHz 10.065 3.068 0.91
4500.0 MHz 10.206 3.111 0.89
4600.0 MHz 10.346 3.153 0.88
4700.0 MHz 10.485 3.196 0.87
4800.0 MHz 10.623 3.238 0.86
4900.0 MHz 10.760 3.280 0.85
5000.0 MHz 10.897 3.321 0.84

Material Specifications

Dielectric Material PE
Jacket Material Unjacketed
Inner Conductor Material Copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 254 mm | 10 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 363 kg | 800.277 lb
Bending Moment 33.895 N-m | 25 ft lb
Flat Plate Crush Strength 4.465 kg/mm | 250 lb/in
Pressurization, maximum 0.207 N/mm² | 30 psi

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.804 kg/m | 0.54 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category