Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HL4RPV-50B (520099902/00)

HL4-50A, HELIAX® Plenum Rated Air Dielectric Coaxial Cable, corrugated copper, 1/2 in, blue PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HL4-50A

General Specifications

Flexibility Standard
Jacket Color Blue

Dimensions

Diameter Over Jacket 15.367 mm | 0.605 in
Inner Conductor OD 4.801 mm | 0.189 in
Outer Conductor OD 13.843 mm | 0.545 in
Nominal Size 1/2 in

Electrical Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Cable Impedance 50 ohm ±2 ohm
Capacitance 75.459 pF/m | 23 pF/ft
dc Resistance, Inner Conductor 0.45 ohms/kft | 1.476 ohms/km
dc Resistance, Outer Conductor 0.58 ohms/kft | 1.903 ohms/km
dc Test Voltage 4000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 8800 MHz
Peak Power 40 kW
Power Attenuation 2.325000047683716
Pulse Reflection 0.5%
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.211 0.064 36.18
1.5 MHz 0.259 0.079 29.51
2.0 MHz 0.299 0.091 25.54
10.0 MHz 0.673 0.205 11.34
20.0 MHz 0.957 0.292 7.97
30.0 MHz 1.177 0.359 6.48
50.0 MHz 1.529 0.466 4.99
85.0 MHz 2.011 0.613 3.79
88.0 MHz 2.048 0.624 3.73
100.0 MHz 2.188 0.667 3.49
108.0 MHz 2.278 0.694 3.35
150.0 MHz 2.705 0.824 2.82
174.0 MHz 2.924 0.891 2.61
200.0 MHz 3.147 0.959 2.42
204.0 MHz 3.180 0.969 2.40
300.0 MHz 3.903 1.190 1.95
400.0 MHz 4.554 1.388 1.68
450.0 MHz 4.853 1.479 1.57
460.0 MHz 4.911 1.497 1.55
500.0 MHz 5.138 1.566 1.48
512.0 MHz 5.205 1.586 1.47
600.0 MHz 5.675 1.730 1.34
700.0 MHz 6.176 1.882 1.24
800.0 MHz 6.648 2.026 1.15
824.0 MHz 6.758 2.060 1.13
894.0 MHz 7.070 2.155 1.08
960.0 MHz 7.357 2.242 1.04
1000.0 MHz 7.526 2.294 1.01
1218.0 MHz 8.407 2.562 0.91
1250.0 MHz 8.531 2.600 0.89
1500.0 MHz 9.461 2.884 0.81
1700.0 MHz 10.164 3.098 0.75
1794.0 MHz 10.483 3.195 0.73
1800.0 MHz 10.503 3.201 0.73
2000.0 MHz 11.163 3.402 0.68
2100.0 MHz 11.483 3.500 0.66
2200.0 MHz 11.798 3.596 0.65
2300.0 MHz 12.108 3.690 0.63
2500.0 MHz 12.714 3.875 0.60
2700.0 MHz 13.303 4.055 0.57
3000.0 MHz 14.159 4.315 0.54
3400.0 MHz 15.256 4.650 0.50
3600.0 MHz 15.788 4.812 0.48
3700.0 MHz 16.051 4.892 0.48
3800.0 MHz 16.311 4.971 0.47
3900.0 MHz 16.568 5.050 0.46
4000.0 MHz 16.824 5.128 0.45
4100.0 MHz 17.078 5.205 0.45
4200.0 MHz 17.329 5.282 0.44
4300.0 MHz 17.579 5.358 0.43
4400.0 MHz 17.827 5.433 0.43
4500.0 MHz 18.073 5.508 0.42
4600.0 MHz 18.317 5.583 0.42
4700.0 MHz 18.559 5.657 0.41
4800.0 MHz 18.800 5.730 0.41
4900.0 MHz 19.040 5.803 0.40
5000.0 MHz 19.277 5.875 0.40
6000.0 MHz 21.581 6.577 0.35
8000.0 MHz 25.869 7.884 0.29
8800.0 MHz 27.494 8.380 0.28

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–894 MHz 1.25 19.10
806–960 MHz 1.25 19.10
1700–2200 MHz 1.25 19.10

Material Specifications

Dielectric Material PE spline
Jacket Material PVC
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5 in
Number of Bends, minimum 15
Number of Bends, typical 25
Tensile Strength 113 kg | 249.122 lb
Bending Moment 5.423 N-m | 4 ft lb
Flat Plate Crush Strength 1.429 kg/mm | 80 lb/in

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -20 °C to +80 °C (-4 °F to +176 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method NFPA 262/CATVP/CMP

Packaging and Weights

Cable weight 0.024 kg/m | 0.17 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification CATVP

Product Classification

Product Type Air coaxial cable
Product Brand HELIAX®
Product Series HL4-50A

General Specifications

Flexibility Standard
Jacket Color Blue

Dimensions

Diameter Over Jacket 15.367 mm | 0.605 in
Inner Conductor OD 4.801 mm | 0.189 in
Outer Conductor OD 13.843 mm | 0.545 in
Nominal Size 1/2 in

Electrical Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Cable Impedance 50 ohm ±2 ohm
Capacitance 75.459 pF/m | 23 pF/ft
dc Resistance, Inner Conductor 0.45 ohms/kft | 1.476 ohms/km
dc Resistance, Outer Conductor 0.58 ohms/kft | 1.903 ohms/km
dc Test Voltage 4000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 5000 V
Operating Frequency Band 1 – 8800 MHz
Peak Power 40 kW
Power Attenuation 2.325000047683716
Pulse Reflection 0.5%
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.211 0.064 36.18
1.5 MHz 0.259 0.079 29.51
2.0 MHz 0.299 0.091 25.54
10.0 MHz 0.673 0.205 11.34
20.0 MHz 0.957 0.292 7.97
30.0 MHz 1.177 0.359 6.48
50.0 MHz 1.529 0.466 4.99
85.0 MHz 2.011 0.613 3.79
88.0 MHz 2.048 0.624 3.73
100.0 MHz 2.188 0.667 3.49
108.0 MHz 2.278 0.694 3.35
150.0 MHz 2.705 0.824 2.82
174.0 MHz 2.924 0.891 2.61
200.0 MHz 3.147 0.959 2.42
204.0 MHz 3.180 0.969 2.40
300.0 MHz 3.903 1.190 1.95
400.0 MHz 4.554 1.388 1.68
450.0 MHz 4.853 1.479 1.57
460.0 MHz 4.911 1.497 1.55
500.0 MHz 5.138 1.566 1.48
512.0 MHz 5.205 1.586 1.47
600.0 MHz 5.675 1.730 1.34
700.0 MHz 6.176 1.882 1.24
800.0 MHz 6.648 2.026 1.15
824.0 MHz 6.758 2.060 1.13
894.0 MHz 7.070 2.155 1.08
960.0 MHz 7.357 2.242 1.04
1000.0 MHz 7.526 2.294 1.01
1218.0 MHz 8.407 2.562 0.91
1250.0 MHz 8.531 2.600 0.89
1500.0 MHz 9.461 2.884 0.81
1700.0 MHz 10.164 3.098 0.75
1794.0 MHz 10.483 3.195 0.73
1800.0 MHz 10.503 3.201 0.73
2000.0 MHz 11.163 3.402 0.68
2100.0 MHz 11.483 3.500 0.66
2200.0 MHz 11.798 3.596 0.65
2300.0 MHz 12.108 3.690 0.63
2500.0 MHz 12.714 3.875 0.60
2700.0 MHz 13.303 4.055 0.57
3000.0 MHz 14.159 4.315 0.54
3400.0 MHz 15.256 4.650 0.50
3600.0 MHz 15.788 4.812 0.48
3700.0 MHz 16.051 4.892 0.48
3800.0 MHz 16.311 4.971 0.47
3900.0 MHz 16.568 5.050 0.46
4000.0 MHz 16.824 5.128 0.45
4100.0 MHz 17.078 5.205 0.45
4200.0 MHz 17.329 5.282 0.44
4300.0 MHz 17.579 5.358 0.43
4400.0 MHz 17.827 5.433 0.43
4500.0 MHz 18.073 5.508 0.42
4600.0 MHz 18.317 5.583 0.42
4700.0 MHz 18.559 5.657 0.41
4800.0 MHz 18.800 5.730 0.41
4900.0 MHz 19.040 5.803 0.40
5000.0 MHz 19.277 5.875 0.40
6000.0 MHz 21.581 6.577 0.35
8000.0 MHz 25.869 7.884 0.29
8800.0 MHz 27.494 8.380 0.28

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–894 MHz 1.25 19.10
806–960 MHz 1.25 19.10
1700–2200 MHz 1.25 19.10

Material Specifications

Dielectric Material PE spline
Jacket Material PVC
Inner Conductor Material Copper-clad aluminum wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 127 mm | 5 in
Number of Bends, minimum 15
Number of Bends, typical 25
Tensile Strength 113 kg | 249.122 lb
Bending Moment 5.423 N-m | 4 ft lb
Flat Plate Crush Strength 1.429 kg/mm | 80 lb/in

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -20 °C to +80 °C (-4 °F to +176 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method NFPA 262/CATVP/CMP

Packaging and Weights

Cable weight 0.024 kg/m | 0.17 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
UL/ETL Certification CATVP
Other Ways to Browse

Browse by Category

Browse by Category