Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

CNT-195-DB

CNT-195-DB, CNT® 50 Ohm Braided Coaxial Cable, flooded, black PE jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 89 %
Cable Type CNT-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 3.5 mm | 0.138 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 29.94 ohms/km | 9.126 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 1500 V
Jacket Spark Test Voltage (rms) 3000 V
Maximum Frequency 37.9 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Shielding Effectiveness 90 dB
Velocity 75 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 7.200 2.200
50.0 MHz 8.900 2.700
150.0 MHz 14.100 4.300
220.0 MHz 17.100 5.200
450.0 MHz 25.300 7.700
900.0 MHz 37.100 11.300
1500.0 MHz 49.500 15.100
1800.0 MHz 55.100 16.800
2000.0 MHz 58.700 17.900
2500.0 MHz 66.900 20.400
3000.0 MHz 74.800 22.800

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb
Bending Moment 0.3 N-m | 2.655 in lb
Flat Plate Crush Strength 0.3 kg/mm | 16.799 lb/in

Environmental Specifications

Installation temperature -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Corrosion Protection Flooding compound

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 89 %
Cable Type CNT-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 3.5 mm | 0.138 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 29.94 ohms/km | 9.126 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 1500 V
Jacket Spark Test Voltage (rms) 3000 V
Maximum Frequency 37.9 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Shielding Effectiveness 90 dB
Velocity 75 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 7.200 2.200
50.0 MHz 8.900 2.700
150.0 MHz 14.100 4.300
220.0 MHz 17.100 5.200
450.0 MHz 25.300 7.700
900.0 MHz 37.100 11.300
1500.0 MHz 49.500 15.100
1800.0 MHz 55.100 16.800
2000.0 MHz 58.700 17.900
2500.0 MHz 66.900 20.400
3000.0 MHz 74.800 22.800

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb
Bending Moment 0.3 N-m | 2.655 in lb
Flat Plate Crush Strength 0.3 kg/mm | 16.799 lb/in

Environmental Specifications

Installation temperature -40 °C to +85 °C (-40 °F to +185 °F)
Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Corrosion Protection Flooding compound

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category