Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

CNT-195-R

CNT-195, CNT® 50 Ohm Braided Coaxial Cable, black fire retardant riser-rated PVC jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 90 %
Cable Type CNT-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 2.95 mm | 0.116 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 24.94 ohms/km | 7.602 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 1500 V
Jacket Spark Test Voltage (rms) 2500 V
Maximum Frequency 41 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 7.200 2.200
50.0 MHz 8.900 2.700
150.0 MHz 14.240 4.340
220.0 MHz 17.380 5.300
450.0 MHz 26.240 8.000
900.0 MHz 39.030 11.900
1500.0 MHz 51.500 15.700
1800.0 MHz 57.070 17.400
2000.0 MHz 61.000 18.600
2500.0 MHz 69.540 21.200
3000.0 MHz 77.080 23.500

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Fire retardant PVC
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Fire Retardancy Test Method UL 1666/CATVR

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series CNT-195

General Specifications

Braid Coverage 90 %
Cable Type CNT-195
Jacket Color Black

Dimensions

Diameter Over Dielectric 2.79 mm | 0.11 in
Diameter Over Jacket 4.95 mm | 0.195 in
Inner Conductor OD 0.94 mm | 0.037 in
Outer Conductor OD 2.95 mm | 0.116 in
Nominal Size 0.195 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 79.7 pF/m | 24.293 pF/ft
dc Resistance, Inner Conductor 24.94 ohms/km | 7.602 ohms/kft
dc Resistance, Outer Conductor 16.08 ohms/km | 4.901 ohms/kft
dc Test Voltage 1500 V
Jacket Spark Test Voltage (rms) 2500 V
Maximum Frequency 41 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 2.5 kW
Velocity 80 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 7.200 2.200
50.0 MHz 8.900 2.700
150.0 MHz 14.240 4.340
220.0 MHz 17.380 5.300
450.0 MHz 26.240 8.000
900.0 MHz 39.030 11.900
1500.0 MHz 51.500 15.700
1800.0 MHz 57.070 17.400
2000.0 MHz 61.000 18.600
2500.0 MHz 69.540 21.200
3000.0 MHz 77.080 23.500

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material Fire retardant PVC
Inner Conductor Material Copper
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 12.7 mm | 0.5 in
Tensile Strength 18 kg | 39.683 lb

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Fire Retardancy Test Method UL 1666/CATVR

Packaging and Weights

Packaging Type Reel

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category