WBC-400R
WBC-400R, 50 Ohm Braided Coaxial Cable, black fire retardant riser rated PVC jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-400 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-400 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 7.24 mm | 0.285 in |
Diameter Over Jacket | 10.29 mm | 0.405 in |
Inner Conductor OD | 2.74 mm | 0.108 in |
Outer Conductor OD | 7.39 mm | 0.291 in |
Nominal Size | 0.400 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 78.4 pF/m | 23.896 pF/ft |
dc Resistance, Inner Conductor | 4.33 ohms/km | 1.32 ohms/kft |
dc Resistance, Outer Conductor | 6.89 ohms/km | 2.1 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 16.2 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 16 kW |
Velocity | 85 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 2.300 | 0.700 |
50.0 MHz | 2.950 | 0.900 |
150.0 MHz | 4.920 | 1.500 |
220.0 MHz | 6.230 | 1.900 |
450.0 MHz | 8.860 | 2.700 |
900.0 MHz | 12.790 | 3.900 |
1500.0 MHz | 16.730 | 5.100 |
1800.0 MHz | 18.700 | 5.700 |
2000.0 MHz | 19.680 | 6.000 |
2500.0 MHz | 22.300 | 6.800 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 50.038 mm | 1.97 in |
Tensile Strength | 73 kg | 160.937 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.1 kg/m | 0.067 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-400 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-400 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 7.24 mm | 0.285 in |
Diameter Over Jacket | 10.29 mm | 0.405 in |
Inner Conductor OD | 2.74 mm | 0.108 in |
Outer Conductor OD | 7.39 mm | 0.291 in |
Nominal Size | 0.400 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 78.4 pF/m | 23.896 pF/ft |
dc Resistance, Inner Conductor | 4.33 ohms/km | 1.32 ohms/kft |
dc Resistance, Outer Conductor | 6.89 ohms/km | 2.1 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 16.2 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 16 kW |
Velocity | 85 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
30.0 MHz | 2.300 | 0.700 |
50.0 MHz | 2.950 | 0.900 |
150.0 MHz | 4.920 | 1.500 |
220.0 MHz | 6.230 | 1.900 |
450.0 MHz | 8.860 | 2.700 |
900.0 MHz | 12.790 | 3.900 |
1500.0 MHz | 16.730 | 5.100 |
1800.0 MHz | 18.700 | 5.700 |
2000.0 MHz | 19.680 | 6.000 |
2500.0 MHz | 22.300 | 6.800 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | Fire retardant PVC |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 50.038 mm | 1.97 in |
Tensile Strength | 73 kg | 160.937 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.1 kg/m | 0.067 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse