WBC-500R
WBC-500R, 50 Ohm Braided Coaxial Cable, black fire retardant riser rated PVC jacket
Specifications
Specifications
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-500 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-500 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 9.4 mm | 0.37 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Inner Conductor OD | 3.61 mm | 0.142 in |
Outer Conductor OD | 9.55 mm | 0.376 in |
Nominal Size | 1/2 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 23.6 pF/m | 7.193 pF/ft |
dc Resistance, Inner Conductor | 2.69 ohms/km | 0.82 ohms/kft |
dc Resistance, Outer Conductor | 4.16 ohms/km | 1.268 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 10.3 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 22 kW |
Velocity | 86 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
50.0 MHz | 2.290 | 0.700 |
150.0 MHz | 3.930 | 1.200 |
220.0 MHz | 4.920 | 1.500 |
450.0 MHz | 7.210 | 2.200 |
900.0 MHz | 10.170 | 3.100 |
1500.0 MHz | 13.450 | 4.100 |
1800.0 MHz | 15.000 | 4.570 |
2000.0 MHz | 15.750 | 4.800 |
2500.0 MHz | 18.040 | 5.500 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 64.008 mm | 2.52 in |
Tensile Strength | 118 kg | 260.145 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.15 kg/m | 0.101 lb/ft |
Packaging Type | Reel |
Product Classification
Product Type | Braided coaxial cable |
Product Brand | CNT® |
Product Series | WBC-500 |
General Specifications
Braid Coverage | 90 % |
Cable Type | WBC-500 |
Jacket Color | Black |
Dimensions
Diameter Over Dielectric | 9.4 mm | 0.37 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Inner Conductor OD | 3.61 mm | 0.142 in |
Outer Conductor OD | 9.55 mm | 0.376 in |
Nominal Size | 1/2 in |
Electrical Specifications
Cable Impedance | 50 ohm |
Capacitance | 23.6 pF/m | 7.193 pF/ft |
dc Resistance, Inner Conductor | 2.69 ohms/km | 0.82 ohms/kft |
dc Resistance, Outer Conductor | 4.16 ohms/km | 1.268 ohms/kft |
dc Test Voltage | 2500 V |
Jacket Spark Test Voltage (rms) | 4000 V |
Maximum Frequency | 10.3 GHz |
Operating Frequency Band | 30 – 6000 MHz |
Peak Power | 22 kW |
Velocity | 86 % |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
50.0 MHz | 2.290 | 0.700 |
150.0 MHz | 3.930 | 1.200 |
220.0 MHz | 4.920 | 1.500 |
450.0 MHz | 7.210 | 2.200 |
900.0 MHz | 10.170 | 3.100 |
1500.0 MHz | 13.450 | 4.100 |
1800.0 MHz | 15.000 | 4.570 |
2000.0 MHz | 15.750 | 4.800 |
2500.0 MHz | 18.040 | 5.500 |
Material Specifications
Braid Material | Tinned copper |
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Shield Tape Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, Single Bend | 64.008 mm | 2.52 in |
Tensile Strength | 118 kg | 260.145 lb |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Packaging and Weights
Cable weight | 0.15 kg/m | 0.101 lb/ft |
Packaging Type | Reel |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse